×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Mark VII EGPWS

Overview
Mark VII enhanced ground proximity warning system (EGPWS) accepts a variety of aircraft parameters as inputs, applying proprietary alerting algorithms and providing the flight crew with aural alert messages, visual annunciations and a display of terrain. Mark VII interfaces with our optional bi-axial accelerometer if inertial reference system (IRS) or attitude heading reference systems (AHRS) inputs are not available.

Specifications

  • Key Benefits

    • Altitude callouts of height above terrain or field elevation during final approach
    • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during
    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Optional 8-channel or dual 12-channel internal global positioning system (GPS) card
    • Peaks display depicting the highest and lowest elevation terrain within the display range at any altitude
    • Provides visual and aural warnings of impending wind shear
    • Radar autotilt allows the EGPWS to provide terrain elevation data to compatible radars for controlling the tilt of the radar antenna during its scan
    • Reduced nuisance alarms to increase pilot confidence
    • Runway field clearance floor (RFCF) protects against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain
    • SmartRunway and SmartLanding protect against runway incursions and excursions
  • Key Benefits

    • Altitude callouts of height above terrain or field elevation during final approach
    • Auto pop-up change from radar to terrain display in the event of a terrain alert, reducing pilot workload during
    • Geometric altitude algorithm overcomes barometric altimetry limitations, like cold weather operations
    • Optional 8-channel or dual 12-channel internal global positioning system (GPS) card
    • Peaks display depicting the highest and lowest elevation terrain within the display range at any altitude
    • Provides visual and aural warnings of impending wind shear
    • Radar autotilt allows the EGPWS to provide terrain elevation data to compatible radars for controlling the tilt of the radar antenna during its scan
    • Reduced nuisance alarms to increase pilot confidence
    • Runway field clearance floor (RFCF) protects against inadvertent landings below airport runway thresholds at airports that are much higher than surrounding terrain
    • SmartRunway and SmartLanding protect against runway incursions and excursions
Product Number

Parts

_self

Filters