Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

VIPER Mobile Satellite Communications

Overview
The VIPER is a palletized high-speed data terminal that can be rolled on or off aircraft. The system works with the C-130 Hatch Mounted Inmarsat Antenna, or any other Inmarsat approved Aero H ARINC 741 antenna.

This mobile unit provides a communication system that is independent of aircraft equipment already installed. The VIPER is ideal for rapid deployment for missions that require a broadband communications pipe.

It works with both Swift 64 and SwiftBroadband services and can support simultaneous voice calls and full-duplex channels for multiple simultaneous STU-III calls, or inverse multiplexing for combined bandwidth.