Aspire 300 and Aspire 350 Satellite Communications Systems

- Full FANS Over Iridium (FOI) network
- Affordable, faster and more reliable high-speed aircraft connectivity with global coverage extending to the polar regions.
- Smaller, lightweight footprint reduces overall weight of aircraft, ultimately decreasing fuel costs.
- Aspire 350 uses the upgraded Iridium NEXT satellite network to access all the features of the Iridium Certus services.
- By using Iridium Certus services, operators can reduce costs by up to 30% compared with legacy satellite communications services.
- Aspire 350 also supports global Future Air Navigation System (FANS) datalink that enables pilots to take advantage of preferred routing worldwide.
Specifications
Key Differentiators
Features & Benefits
- Affordable, faster and more reliable high-speed aircraft connectivity with global coverage extending to the polar regions
- Cockpit safety services, such as Future Air Navigation Systems, Aircraft Communications Addressing and Reporting System, and air traffic control secure voice capability
- Full FANS Over Iridium (FOI) network
- Immediate connection to legacy Iridium safety services using dual element antenna, without having to wait for certification of Certus safety services
- Smaller, lightweight footprint reduces overall weight of aircraft, ultimately decreasing fuel costs
Dimensions
Weight
- DUAL ELEMENT IRIDIUM ANTENNA - 0.468 Kg / 1.03 lbs
- HGA - 2.27 Kg / 5 lbs max
- SCM - 0.226 Kg / 0.5 lbs max
- SDU - 3.64 Kg / 8.0 lbs max
Dimensions
- DUAL ELEMENT IRIDIUM ANTENNA - 199.4 x 76.2 x 20.8 mm; 7.85 x 3.00 x 0.82 in
- HGA - 226.6 x 105.2 x 49.5 mm; 8.92 x 4.14 x 1.95 in
- SCM - 114.3 x 101.6 x 25.4 mm; 4.5 x 4.0 x 1.0 in
- SDU - 318 x 57.15 x 194.06 mm; 12.52 x 2.25 x 7.64 in
Performance Data
Components
- Dual element Iridium antenna (not required after Certus is safety certified)
- High Gain Antenna(HGA) for Certus 350 and Certus 700 services
- Satcom Configuration Module (SCM)
- Satellite Data Unit (SDU)
Compatible Platform
- Airlines
- Business aviation
- Helicopters
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
90405928-001 | ASSEMBLY SDU, ASPIRE 350-3A | Buy Online | |
90405928-250 | SDU ASSEMBLY, ASPIRE 350-3P | Buy Online | |
90406980-000 | ANTENNA DUAL IRIDIUM ASPIRE 350 | Buy Online | |
CPK-90406853 | CERTUS 350 LICENSE KEY, NON-EXPIRING, AS | Buy Online | |
SCD-90407879 | ROCKWELL COLLINS ICS-300 IRIDIUM COMMUNI | Buy Online |