JetWave High-Speed Satellite Communications Hardware
From the moment you climb aboard until you touch down and taxi, our JetWave system delivers secure, high-speed Wi-Fi on all your devices.
Key Features
- True broadband connectivity--with speeds capable of up to 40 Mbps
- Operates on Inmarsat Aviation’s GX Ka-band network, enabled by four satellites covering the globe (polar regions excepted)
- Committed information rates provide the industry’s highest data rate guarantee
- Service offered directly from Honeywell, supplemented by our Honeywell Forge Suite of Apps and services
- Wide variety of service plans provides customers the flexibility to select the plan/price best suited to their needs
- Service plan pricing remains constant throughout the contract period, enabling easier annual operating budget management and eliminating financial surprises
Compatible Platform
Specifications
Weight
- Fuselage Mount Antenna 83.0 LBS
- KANDU 8.7 lbs
- KRFU 11.3 lbs
- ModMan 14.0 lbs
- Tail Mount Antenna 10.0 lbs
Dimensions
- Fuselage Mount Antenna Size: 35.72” swept volume x 9.39” high
- KANDU Size: 4.74” x 11.02” × 9.06”
- KRFU Size: 3.23” x 18.05” x 9.01”
- ModMan Size 5.02” × 15.32 “× 7.88” 4MCU
- Tail Mount Antenna Size: 8.12” × 11.7” × 13.75”
Key Benefits
- Connects with Inmarsat’s GX Ka-band network
Components
- APM
- Antenna
- KANDU
- KRFU
- ModMan
Parts
_self
Filters