Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Onboard Maintenance Systems

Overview
Our Onboard Maintenance Systems (OMS) provide a model-based diagnostic approach unlike any other solution on the market. It offers aircraft operators and original equipment manufacturers (OEMs) quicker aircraft turn around time and reduces production and lifecycle costs.

Our OMS are primarily software-based and reside on Honeywell Avionics Systems. Their primary function is to monitor the health of the aircraft (through our aircraft condition monitoring function) and diagnose issues quickly and accurately. OMS functions include:
  • Continuous monitoring of aircraft avionics during flight
  • Diagnosis of the root cause fault behind symptoms
  • Correlation of the fault with flight crew alerts (flight deck effects)
  • Informs the maintenance crew of the required repair action
  • Performs applicable testing (built-in test (BIT), ground tests, return-to-service tests)
OMS also includes aircraft data loading hardware (wired or wireless), which is used to provide a secure connection between ground systems and the aircraft avionics. Our data loaders are used to load critical flight tools including navigation databases (charts and maps) and flight plans. They also download fault history database information from the aircraft’s central maintenance computer (CMC). In addition, we offer various mobile applications for iOS devices to provide additional capabilities and improve the User Interface.

We also offer ground-based tools. These tools include loadable diagnostic information (LDI) and report builder to help you customize and manage system updates based on your preferences. The solution can also integrate third party systems by using the screen builder tool.

Specifications

  • Key Benefits

    • 50 percent reduction in aircraft turn times
    • Faster diagnosis of faults and repair of affected systems
    • Higher on-time deliveries
    • Improved diagnostics and trouble-shooting during OEM build cycle
    • Lower maintenance costs
    • Lower production costs
    • Reduced no-fault found equipment returned for repair
    • Upgraded system reliability
  • Key Benefits

    • 50 percent reduction in aircraft turn times
    • Faster diagnosis of faults and repair of affected systems
    • Higher on-time deliveries
    • Improved diagnostics and trouble-shooting during OEM build cycle
    • Lower maintenance costs
    • Lower production costs
    • Reduced no-fault found equipment returned for repair
    • Upgraded system reliability