CD-830 Control Display Unit
Enhanced to provide advancements and capabilities that meet current mandates, Honeywell’s 4th-generation CDU provides significant benefits compared to previously released display units. The latest design increases reliability, reduces weight, provides improved cockpit aesthetics and touch-screen display technologies that are proven in the cockpit environment to enhance the human-machine interface.
The CD-830 offers superior benefits over legacy display technology. Building upon those prior advances and offering further improvements - including reduced weight and cost of ownership. It has been designed as a plug-and-play replacement for CD-810 and CD-820 equipped aircraft in order to enable a seamless transition.
Required for the 2020 Future Air Navigation System (FANS) 1/A Mandate on the following aircraft:
- Dassault Falcon 900A / B / C / EX (Non-EASy)
- Textron Cessna Citation X
Compatible Platform
Specifications
Display
- CD-830 can display graphical weather products
- CD-830 color flat panel display can accommodate internal graphics and video inputs with up to six interior or exterior video cameras
- With NZ 6.1 software, a preview mode is also available
Usually Bought With
- NZ 6.1 software
Replaces
- CD-810
- CD-815
- CD-820
Key Benefits
- Can be operated with gloves
- Eliminates Parallax errors
- High Resolution
- Reduced weight
- Touchscreen display