Scheduled Maintenance We will be conducting scheduled maintenance on 03/14 from 10:00 PM EST to 03/15​​ 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

CD-820 Control Display Unit

Overview
Our CD-820 Control Display Unit (CDU) integrated with the FMZ-2000 for the FMZ-2000/2010 Flight Management System (FMS) and Primus 1000/2000 Flight Guidance Systems. CD-820 featured a 5.6 diagonal color active matrix liquid crystal display (AMLCD), which enabled it to overcome inherent view angle limitations and introduce wide view angle AMLCD compensation films and cone steering technology.

The CD-820 design offered reduced weight, volume and power consumption while increasing reliability and lowering the cost of ownership.

Honeywell no longer sells or supports the CD-820 Control Display Unit. Our 4th generation CD-830 is our newest high resolution Control Display Unit that offers full touch screen functionality with enhanced visibility for the FMZ-2000 Flight Management System (FMS).

Compatible Aircraft

Bombardier 6000
Bombardier Challenger 601-3A
Bombardier Challenger 601-3R
Bombardier Challenger 605
Bombardier Global 5000
Bombardier Global Express XRS
British Aerospace 800/1000
Cessna Citation III-VI-VII-X
Cessna Sovereign
Dassault Falcon 900
Embraer Legacy 600/650
Gulfstream IV
Gulfstream V
Specifications
Dimensions
  • Weight
    • Less than 3lbs
Performance Data
  • Replacement Part
    • CD-830 Control Display Unit (CDU)
    • Honeywell no longer sells or supports the CD-820 Control Display Unit
  • Replaces
    • CD-810
    • CD-815
  • Display
    • 5.6 diagonal color active matrix liquid crystal display (AMLCD)
    • Graphical weather
    • RGB and NTSC video