CMA 6800 Cockpit Display
The CMA 6800 cockpit display replicates the functionality of the CRT display with greater reliability, reducing the overall cost of ownership. It has built-in provisions for additional display capabilities through an internal CPU and additional interfaces making it an investment for aircraft owners.
This solution retains the use of existing symbol generators (and display formats/symbology) the existing EFIS controllers and related EFIS select panels. The CMA-6800 is a cost-effective solution compared to an expensive full cockpit upgrade with minimal down time required to perform the conversion.
The CMA-6800 cockpit display is certified to TSO-C113a-Airborne Multipurpose Electronic Displays.
Compatible Platform
Specifications
Key Benefits
- Additional I/O and processor growth provisions for future mandates
- Available in black or gray bezel colors to blend with most cockpits
- Certificated to meet TSO-C113a
- Eliminates looming CRT obsolescence
- Form-fit-function replacement (Fully intermixable and interchangeable) – quick conversion
- Fully intermixable and interchangeable
- Greatly reduced maintenance costs – high MTBF
- Reduced weight and power consumption – fuel savings, lower heat in cockpit
- Transparent cockpit operation – zero aircrew re-training
- Upgrade one or all ED-800 CRTs
Resolution
- DO-160G (-55°C to +70°C)
Certifications
- TSO-C113a
Width
- 6-in
Weight
- < 6 lbs
Dimensions
- 5” x 6” x 10.5”
Viewing angle envelope
- + / - 60 degrees horizontal and +50 / -15 degrees vertical at contrast ratio >20:1
Replaces
- ED-800 CRT
Mean Time Between Failures (MTBF)
- 15,000 hours
Quantity Per Aircraft
- ATR ATR42/72 (4)
- Bombardier CL415 (4)
- Bombardier Challenger 600/601-3A/R (4)
- Bombardier DHC-8 100/200/300/Q300 (4)
- Bombardier Lear 31 (4)
- Cessna Citation (650) III/VI/VII (5)
- Cessna Citation II, IISP, V(560) (4)
- Dassault Falcon 900 (5)
- Gulfstream GII/IIB (5)
- Gulfstream GIII (5)
- Hawker 800/XP (5)
- Jetstream/Fokker J41 / Fokker F50 (4)
Power
- < 30 Watts (<50 Watts with heater on) Watt