Primus 700A / 701A Weather Radar System
The radars incorporate ARINC 429 and ARINC 708 interfaces allowing compatibility with a wide range of display products. These radar offer ruggedized chassis, reduced electromagnetic interference (EMI) emissions and susceptibility and improved blanking outputs.
The Primus 701A operates with either a weather radar indicator or with an electronic flight information system (EFIS) system using controllers.
Compatible Platform
Specifications
Key Differentiators
Features & Benefits
- BITE
 - Dual Control
 - REACT
 - Reduced Sector Scan
 - Target Alert
 
Performance Data
Antenna Size
- 10”, 10x14”, 12”, 15”, 18”, 12x18”, 24”
 Transmitter Power
- 10000W
 Receiver Sensitivity
- (-)113 dbm
 Pulse Width
- .1-3.5 usec
 Maximum Scan Angle
- 120 degrees
 Maximum Detection Ranges
- 300-320
 Component of
- Antenna
 - Radar Processor
 - Transmitter