Q-Flex QA-650 Single Axis Quartz Accelerometer
The integral electronics develops an acceleration-proportional output current, providing both static and dynamic acceleration measurements. By use of a customer supplied output load resistor, appropriately scaled for the acceleration range of the application, the output current can be converted into a voltage.
Key Honeywell Advantages:
- Tactical navigation grade performance
- High value
- Environmentally rugged
- Analog output
- Compact design
- Built-in test
- Field-adjustable range
Specifications
Physical
Weight
- 51 Nominal, 65 Max. grams
Dimensions
- 0.617 in. Max Height (bottom to mounting surface)
- Ø1.045 ±0.005 in. Diameter (below mounting surface)
Case Material
- 300 Series Stainless Steel
Performance
Vibration Rectification
- <100 µg/g²rms (50-500 Hz)
Vibration Peak Sine
- 25 g @ 30-500 Hz
Temperature Sensitivity
- <100 μg/°C
- <200 ppm/°C
Shock
- 100 g
Scale Factor - One-year Composite Repeatability
- 1.20 to 1.40 mA/g <2500 ppm
Scale Factor
- 1.20 to 1.40 mA/g
Resolution/Threshold
- <10 µg
Intrinsic Noise
- <3000 (0-10,000 Hz)
Bias -One-year Composite Repeatability
- <2500 µg
Bias
- <15 mg
Bandwidth
- >300 Hz
Environmental
Thermal Modeling
- Yes
Power and Electrical
Quiescent Power
- <480 mW @ ±15 VDC
Quiescent Current per Supply
- <16 mA
Input Voltage
- ±13 to ±18 VDC voltage alternating current
Input Range
- ±30 g
Connectivity and Systems
Output
- Analog
Mechanical
Operating Temperature
- -55 to +96°C
Axis Misalignment
- <15000 µrad
Certification
Certifications
- ISO-9001