Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
A330/340 LED Logo Light
Honeywell offers a new LED Logo Light to replace existing Halogen-based lights installed on the A330 and A340 aircraft for increased illumination and uniformity on the aircraft tail for brighter logo graphics.
A Standard In Aircraft Lighting That You Can Trust
All Honeywell LED products undergo rigorous testing to ensure they meet advertised performance. Based onproven experience meeting performance, quality, reliability and on-time delivery commitments, Honeywelloptimizes our LED applications in the areas of optical design and control, power management, thermal management, and environmental protection.
Product Benefits
- Plug-and-play LED upgrade
- Increases aircraft safety and recognition through improved light output, color and uniformity
- Reduces operator costs through:
- reduction in maintenance and improvement in aircraft availability
- photometric life up to 50,000 hours
- built-in thermal management to sustain light output over the life of the LEDs
- robust environmental protection
- input power reduced by over 50%
- no scheduled maintenance