Attention: On Friday, April 17th from 10:00 PM EST to Saturday, April 18th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Often Copied, Never Surpassed: The Honeywell HG4930 IMU

Often Copied, Never Surpassed: The Honeywell HG4930 IMU

With 25 years of proven reliability, count on the HG4930 to meet the requirements of your toughest applications

When you’re designing a navigation system today, one thing you can’t count on is uninterrupted GNSS signals. Incidents of jamming are increasing worldwide, particularly in areas of geopolitical tension. GPS signals can also be interrupted by tall buildings, cranes or trees, leading to positioning errors that could result in costly operational delays or accidents.

To mitigate these risks, it pays to specify the trusted backup navigational system that sets the industry standard—the Honeywell HG4930 MEMS inertial measurement unit (IMU).

5 ways the HG4930 delivers unrivaled performance

1. Unmatched precision
With a gyro bias of just 0.25°, the HG4930 delivers best-in-class accuracy, ensuring precise navigation in GNSS-denied environments.

2. Rugged and reliable
With best-in-class MTBF, the HG4930 reliably stands up to the toughest environments. Our engineers even developed a highly custom internal isolation system to protect the HG4930 sensor package from vibration and shock events that would have degraded navigation performance.

3. Compact and power-efficient
The HG4930 offers the perfect balance of size, weight, power and cost (SWAP-C). With a power consumption of less than 3W and a wide operating temperature range of -54°C to 85°C, it's ideal for integrating into space-constrained, power-sensitive environments.

4. Built for longevity
Our rigorous design and calibration process ensures the HG4930 delivers consistent performance over a 20-year lifespan.

5. No export license required
The HG4930 can be integrated into systems across the globe without worrying about bureaucratic barriers.

Trust the original

With industry-leading precision, rugged design and proprietary innovations, the HG4930 is the IMU to choose when reliability and performance are non-negotiable.

Unlock the potential of your applications with the Honeywell HG4930 IMU

Enhance precision and reliability in your applications across various industries.
Discover how the HG4930 can enhance precision, reliability, and efficiency in your projects.