Scheduled Maintenance On Thursday 4/18 from 4:00 AM to 6:00 AM EST and Friday 04/20 from 1:00 AM to 2:00 AM EST, Technical Publications App will be unavailable as we prepare for the introduction of exciting new features. We appreciate your patience as we strive to enhance the Aero portal experience.
Scheduled Maintenance We will be conducting scheduled maintenance on 4/19 from 10:00 PM EST to 4/20 9:00 PM EST. During this time MyAerospace applications will be temporarily unavailable. We apologize for any inconvenience this may cause.​​
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Dual String Three-Axis Magnetometer

Dual String Three-Axis Magnetometer

A market-leading Mag for small satellites needing low cost, size, weight and power.

The dual string three-axis magnetometer was designed specifically for small satellites requiring low cost and SWaP (Size, Weight and Power).

The mag features a dual-string three-axis magnetometer used for attitude control by the satellite Attitude Determination and Control System (ADCS).

The mag provides high probability of success in Lower Earth Orbit (LEO) missions of 6.5 years. The size is less than 20 in³ with weight less than 0.69 lbs. Angular accuracy is better than 3.4 degrees. The Input/Output is CAN or RS-424. Input power is 5Vdc.

Using a similar approach to our rate sensors for the small satellite market, Honeywell is developing a market-leading, low cost magnetometer for small satellites. Providing choice of standard RS-424 or CANBUS interface provides full system flexibility.

Contact Us

Please fill out the form to speak to one of our technical sales managers.

Related Products