TALIN Inertial Land Navigator Family
TALIN inertial navigation systems are proven, battle-tested and are used in a variety of different applications with more than 16,000 TALIN systems in the air, on land and at sea across 60 commercial and military platforms worldwide.
Whether you’re looking for our best-in-class TALIN 6000 or a cost-effective TALIN 1000, our performance levels are configurable to meet a variety of commercial and military needs that have different compatibility requirements.
Specifications
Physical
Weight
- ~13 lbs(6kg)*
Dimensions
- Approx. 14 H x 19 W x 22 L cm
- Approx. 5.4 H x 7.6 W x 8.6 L in
- Approx. 5.4 H x 7.6 W x 8.6 L inches
Connectivity and Systems
Software
- Dynamic Point-on-TheMove capability – Provides first-strike capability
- Field upgradable
- Modular- partitioned for cost-effective system missionisation
- Works even in GPS denied environments
Power and Electrical
Power Consumption
- 18-32Vdc: <26 watts Watt
Mechanical
Operating Temperature
- No cooling required: -46°C to 71°C (-51°F to 160°F)
Maintenance
Mean Time Between Failures (MTBF)
- >50,000 hours (TALIN demonstrated)
Performance
Key Benefits
- Can be hard mounted in any orientation
- Cost-effective system
- Light, small and power efficient
- TALIN 500 and TALIN 2000 systems are designed specifically to meet the needs of light vehicle operators at a lower price point
- TALIN technology is being used to improve efficiency and safety in mining, manufacturing, robotics and other industries.
Filter
Industry
- Defense
- Engineering, Test and Measurement
- Federal Solutions
- Geospatial and Atmospheric
- Ground Transportation and Logistics
- Mining