Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 03:00 AM EST to 11:00 PM EST (Sunday, May 17th from 07:00 AM UTC to Monday, May 18th 03:00 AM UTC). We appreciate your patience during this time.
Attention: On Friday, May 15th from 10:00 PM EST to Saturday, May 16th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Q-Flex QA-3000 Single Axis Quartz Accelerometer

Overview
Engineered to use the same form factor as the QA-2000, the Q Flex QA-3000 Single Axis Quartz Accelerometer packs a lot of performance and value, proving the same inherent quality and reliability customers have come to know from Honeywell Q-flex accelerometers.

As with the entire Q-Flex family of accelerometers, the QA-650 features a patented Q-Flex etched-quartz-flexure seismic system and its amorphous quartz proof-mass structure provides excellent bias, scale factor and axis alignment stability.

The QA-3000 has three performance grades to best meet customer’s performance requirements.

Key Honeywell Advantages
  • Excellent turn-on repeatability performance
  • Form, fit, function compatible with QA-2000, easy to upgrade for the most performance demanding applications
  • Remarkably low bias and scale factor repeatability
  • Environmentally rugged
  • Analog output
  • Field-adjustable range
  • Three fastener precision mounting flange
  • Internal temperature sensor for thermal compensation
  • Dual built-in self-test

Specifications

  • Axis Misalignment

    • <1000 µrad
    • <1500 µrad (QA3000-010)
  • Axis Misalignment - One-year Composite Repeatability

    • <100 µrad (QA3000-010)
    • <70 µrad (QA3000-030)
    • <80 µrad (QA3000-020)
  • Weight

    • 71 ±4 grams
  • Dimensions

    • 0.585 in. Max Height (bottom to mounting surface)
    • 585 in. Max Height (bottom to mounting surface)
    • Ø1.005 in. Max Diameter (below mounting surface)
  • Case Material

    • 300 Series Stainless Steel
  • Vibration Rectification

    • QA3000-010: <20 μg/g²rms (50-500 Hz) <50 μg/g²rms (500-2000 H
    • QA3000-020: <15 μg/g2rms (50-500 Hz) <40 μg/g²rms (500-2000 Hz)
    • QA3000-030: <10 μg/g2rms (50-500 Hz) <35 μg/g2rms (500-2000 Hz)
  • Vibration Peak Sine

    • 15 g @ 20-2000 Hz
  • Shock

    • 100 g (QA3000-030)
    • 150 g
  • Scale Factor - Temperature Sensitivity

    • <120 ppm/°C
  • Scale Factor - One-year Composite Repeatability

    • <160 ppm (QA3000-020)
    • <250 ppm (QA3000-010)
    • <80 ppm (QA3000-030)
  • Scale Factor

    • 1.20 to 1.46 mA/g
  • Resolution/Threshold

    • <1 µg
  • Models

    • QA3000-010
    • QA3000-020
    • QA3000-030
  • Key Benefits

    • Temperature-compensating algorithms dramatically improve bias, scale factor, and axis misalignment performance
  • Intrinsic Noise

    • <1500 μg-rms (500-10,000 Hz)
    • <7 μg-rms (0-10 Hz)
    • <70 μg-rms (10-500 Hz)
  • Bias -One-year Composite Repeatability

    • <125 µg (QA3000-010)
    • <40 µg (QA3000-030)
    • <80µg (QA3000-020)
  • Bias - Temperature Sensitivity

    • <15 μg/°C
    • <25 μg/°C (QA3000-010)
  • Bias

    • <4 mg
  • Bandwidth

    • >300 Hz
  • Thermal Modeling

    • Yes
  • Operating Temperature

    • -28°C to +78°C (QA3000-030)
    • -55°C to +95°C (QA3000-010)
    • -55°C to +95°C (QA3000-020)
  • Quiescent Power

    • <480 mW @ ±15 VDC
  • Quiescent Current per Supply

    • <16 mA
  • Input Voltage

    • ±13 to ±28 VDC voltage alternating current
  • Input Range

    • ±60 g
  • Output

    • Analog
  • Electrical Interface

    • +10 VDC Output
    • -10 VDC Output
    • Current Self Test
    • Power / Signal Ground
    • Temp Sensor
    • Voltage Self Test
  • Certification

    • ISO-9001
  • Axis Misalignment

    • <1000 µrad
    • <1500 µrad (QA3000-010)
  • Axis Misalignment - One-year Composite Repeatability

    • <100 µrad (QA3000-010)
    • <70 µrad (QA3000-030)
    • <80 µrad (QA3000-020)
  • Weight

    • 71 ±4 grams
  • Dimensions

    • 0.585 in. Max Height (bottom to mounting surface)
    • 585 in. Max Height (bottom to mounting surface)
    • Ø1.005 in. Max Diameter (below mounting surface)
  • Case Material

    • 300 Series Stainless Steel
  • Vibration Rectification

    • QA3000-010: <20 μg/g²rms (50-500 Hz) <50 μg/g²rms (500-2000 H
    • QA3000-020: <15 μg/g2rms (50-500 Hz) <40 μg/g²rms (500-2000 Hz)
    • QA3000-030: <10 μg/g2rms (50-500 Hz) <35 μg/g2rms (500-2000 Hz)
  • Vibration Peak Sine

    • 15 g @ 20-2000 Hz
  • Shock

    • 100 g (QA3000-030)
    • 150 g
  • Scale Factor - Temperature Sensitivity

    • <120 ppm/°C
  • Scale Factor - One-year Composite Repeatability

    • <160 ppm (QA3000-020)
    • <250 ppm (QA3000-010)
    • <80 ppm (QA3000-030)
  • Scale Factor

    • 1.20 to 1.46 mA/g
  • Resolution/Threshold

    • <1 µg
  • Models

    • QA3000-010
    • QA3000-020
    • QA3000-030
  • Key Benefits

    • Temperature-compensating algorithms dramatically improve bias, scale factor, and axis misalignment performance
  • Intrinsic Noise

    • <1500 μg-rms (500-10,000 Hz)
    • <7 μg-rms (0-10 Hz)
    • <70 μg-rms (10-500 Hz)
  • Bias -One-year Composite Repeatability

    • <125 µg (QA3000-010)
    • <40 µg (QA3000-030)
    • <80µg (QA3000-020)
  • Bias - Temperature Sensitivity

    • <15 μg/°C
    • <25 μg/°C (QA3000-010)
  • Bias

    • <4 mg
  • Bandwidth

    • >300 Hz
  • Thermal Modeling

    • Yes
  • Operating Temperature

    • -28°C to +78°C (QA3000-030)
    • -55°C to +95°C (QA3000-010)
    • -55°C to +95°C (QA3000-020)
  • Quiescent Power

    • <480 mW @ ±15 VDC
  • Quiescent Current per Supply

    • <16 mA
  • Input Voltage

    • ±13 to ±28 VDC voltage alternating current
  • Input Range

    • ±60 g
  • Output

    • Analog
  • Electrical Interface

    • +10 VDC Output
    • -10 VDC Output
    • Current Self Test
    • Power / Signal Ground
    • Temp Sensor
    • Voltage Self Test
  • Certification

    • ISO-9001

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.55 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.55 MB