Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AC-27 Common Datalink Antenna

Overview
Domestic and foreign militaries need faster, affordable and secure high-gain communications to support a range of missions. While the military can get radios at a low cost, they still want and need a smaller, mobile system that supports interoperability between several platforms.

The AC-27 common datalink (CDL) system is a low size, weight and power (SWAP) antenna designed to support line-of-sight tactical military communications. The compact, high-gain system provides efficient operation for rugged helicopter environments, fixed-wing aircraft and unmanned aerial vehicles.

The A-27 is scalable and enables rapid communication of high volume data in airborne, ground mobile and shipboard platforms. Currently, with a field deployment kit integration, the antenna system can also support ground-based tactical communications in the GC-27 configuration.

The AC-27 CDL system enables data interoperability and seamless communications of symmetric data at up to 45 megabits per second supporting a range of surveillance, warfare and recovery missions. The Ku-band system enables operators to transmit and receive data over 100 nautical miles.
  • The AC-27 is the most interoperable and scalable phased array system available.
  • Advanced radio frequency (RF) electronics provide virtually instant high-bandwidth networking capabilities for ground and airborne vehicles to either receive or transmit tactical video, radar, acoustic and other sensor data to host surface ships or other airborne systems.

Compatible Platform

Sikorsky H-60

Specifications

  • Key Benefits

    • Advanced radio frequency (RF) electronics provide virtually instant high-bandwidth networking capabilities
    • The AC-27 is the most interoperable and scalable phased array system available