TALIN Marine Inertial Navigation System (MINS)
Built with Honeywell’s industry-leading, high-accuracy ring laser gyro and accelerometers for unparalleled performance, more than 15,000 TALIN systems are currently deployed by land, air and sea.
Versatile and reliable, the TALIN MINS is easily installed and can be hard-mounted in any orientation, providing superior accuracy and with mean time between failure (MTBF) greater than 50,000 hours—making it smaller, lighter and more reliable than other available solutions. For additional marine solutions including gyrocompasses, AHRS and INS please visit our LASEREF Marine page. For information on our TALIN products for land applications, please visit our TALIN main page.
Compatible Platform
Specifications
Key Differentiators
Features & Benefits
- Easily installed and can be hard mounted in any orientation
- Meets requirements for both navigation and weapons stabilization
- Smaller, lighter and more reliable than other leading solutions
Dimensions
Weight
- < 13 pounds (<6kg)
Dimensions
- Approx. 14 H x 19 W x 22 L cm
- Approx. 5.4 H x 7.6 W x 8.6 L in
- Approx. 5.4 H x 7.6 W x 8.6 L inches
- Excluding flanges and connectors
Performance Data
Power
- < 30 watts DC Watt
Mean Time Between Failures (MTBF)
- > 50,000 hours
Usually Bought With
- Additional RS_422/ RS_232 data interface, turret encoder and laser range finder
Size Options
- TALIN 2000
- TALIN 3000
- TALIN 4000
- TALIN 5000
- TALIN 6000
Environment
- Can be washed down with a fire hose and can continue to function
- Sealed and hardened against humidity, salt fog, sand, dust, solar radiation