Attention: To enhance your digital experience, we will be updating our software from Sunday 13th July at 2 AM EST to Sunday 13th July at 7 AM EST. During this time, some features of the customer portal may be temporarily unavailable. Thank you.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

DU 1310 Cockpit Display

Overview
These LCDs maximize the viewable area for weather, charts, traffic and terrain options information and increase interactivity in the cockpit, so pilots can fly the aircraft safer and more efficiently.Flying safely requires that pilots have heightened situational awareness and on demand access to accurate information. High performance primary or multifunction displays are required to show critical flight information so pilots can fly the aircraft safer and more efficiently.DU-1310-2 Upgrade Program Details:Honeywell understands the economic challenges that obsolescence issues create, therefore, we are offering options for replacement of a DU-1310-1.
  • Outright Purchase of DU-1310-2. Customers wishing to upgrade to the new DU-1310-2 before DU-1310-1 stocks have been depleted may do so through an Authorized Honeywell Dealer.
Promo pricing is available: Honeywell is offering a special trade-in credit of $5,000 per display. Contact your preferred Honeywell Authorized Dealer for a complete price quote that includes parts and installation.

Specifications

Key Differentiators

  • Key Savings

    • 4-pound (1.8 kg) weight reduction with the new unit

Dimensions

  • Weight

    • 9.5 lbs
  • Dimensions

    • 12.3 in x 10 in x 8 in
    • For Short Box 4.896 in x 9.833 in x 12.224 in

Performance Data

  • Charging Port Type

    • Power: J2 Connector on the DU1310-2 rear panel. This connector is a 5-pin, D-Subminiature plug (male) connector (HPN 7025395-252, Positronics P/N CBD5W5M35S5000-14-1557.0 or equivalent).
  • Voltage

    • 22V to 30.3V
  • Usually Bought With

    • HAPP DU-1310 Extended Coverage
  • Unswitched Inputs

    • Input/Output Interface: J1 connector is a 62-pin D-Subminiature plug (male) connector (HPN 7030420-62, Positronics P/N DD62M3S6000-14-1557.0 or equivalent).
  • Temperature range

    • -20°C to +55°C
  • Replaces

    • 7028140-901
    • 7028140-905
  • Power Requirements

    • +28VDC aircraft bus.
  • Input Voltage

    • +28VDC voltage alternating current
  • Component of

    • Primus EPIC® System

 

  • Compatible Platform

    • Dassault F2000 EX Easy
    • Dassault F2000DX
    • Dassault F2000LX
    • Dassault F2000LXS
    • Dassault F2000S
    • Dassault F7X
    • Dassault F900DX
    • Dassault F900EX Easy
    • Dassault F900LX
    • Dassault: F2000DX, F2000 EX Easy, F2000LX, F2000S, F2000LXS, F7X, F900EX Easy, F900DX, F900LX
    • Gulfstream C-37B
    • Gulfstream G350
    • Gulfstream G450
    • Gulfstream G500 Classics
    • Gulfstream G550
    • Gulfstream G650
    • Gulfstream: G350, G450, G550, G500 Classics, G650, C-37B

Resources

Sort
Product Number

Parts

Compatible_Platform@compatible_platform

Filters