Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

CD-830 Control Display Unit

Overview
The CD-830 Control Display Unit (CDU) is a direct plug and play plug-and-play replacement for CD-810 and CD-820 equipped aircraft. This high resolution display offers full touch screen functionality with enhanced visibility for the FMZ-2000/2010 flight management system (FMS) and Primus 1000/2000 Flight Guidance Systems.

Enhanced to provide advancements and capabilities that meet current mandates, Honeywell’s 4th-generation CDU provides significant benefits compared to previously released display units. The latest design increases reliability, reduces weight, provides improved cockpit aesthetics and touch-screen display technologies that are proven in the cockpit environment to enhance the human-machine interface.

The CD-830 offers superior benefits over legacy display technology. Building upon those prior advances and offering further improvements - including reduced weight and cost of ownership. It has been designed as a plug-and-play replacement for CD-810 and CD-820 equipped aircraft in order to enable a seamless transition.

Required for the 2020 Future Air Navigation System (FANS) 1/A Mandate on the following aircraft:
  • Dassault Falcon 900A / B / C / EX (Non-EASy)
  • Textron Cessna Citation X

Compatible Platform

Bombardier 5000
Bombardier Global Express
Dassault Falcon 900A
Dassault Falcon 900B
Dassault Falcon 900C
Dassault Falcon 900EX (Non-EASy)
Gulfstream V
Textron Cessna Citation X

Specifications

  • Key Benefits

    • Can be operated with gloves
    • Eliminates Parallax errors
    • High Resolution
    • Reduced weight
    • Touchscreen display
  • Usually Bought With

    • NZ 6.1 software
  • Replaces

    • CD-810
    • CD-815
    • CD-820
  • Display

    • CD-830 can display graphical weather products
    • CD-830 color flat panel display can accommodate internal graphics and video inputs with up to six interior or exterior video cameras
    • With NZ 6.1 software, a preview mode is also available
  • Key Benefits

    • Can be operated with gloves
    • Eliminates Parallax errors
    • High Resolution
    • Reduced weight
    • Touchscreen display
  • Usually Bought With

    • NZ 6.1 software
  • Replaces

    • CD-810
    • CD-815
    • CD-820
  • Display

    • CD-830 can display graphical weather products
    • CD-830 color flat panel display can accommodate internal graphics and video inputs with up to six interior or exterior video cameras
    • With NZ 6.1 software, a preview mode is also available
Product Number

Parts

_self

Filters