Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
CD-820 Control Display Unit
CD-820 Control Display Unit
See More With the CD-820
Our CD-820 Control Display Unit (CDU) integrates with the FMZ-2000 for the FMZ-2000/2010 flight management system (FMS) and Primus 1000/2000 Flight Guidance Systems.
Featuring a 5.6 diagonal color active matrix liquid crystal display (AMLCD) which enables it to overcome inherent view angle limitations and introduce wide view angle AMLCD compensation films and cone steering technology. The CD-820 design offers reduced weight, volume and power consumption while increasing reliability and lowering the cost of ownership.
Are you looking to gain advancements and capabilities to meet current mandates, upgrade to Honeywell's 4th generation CDU, the CD-830.
CD-810, CD-820, CD-830 Comparison Chart
Feature | CD-810 | CD-820 | CD-830 |
Full color display | X | X | X |
Interface to Honeywell NZ FMS Product Line (NZ-2010 and IC-810) | X | X | X |
Parallax adjustment necessary | X | X | |
Graphical weather | X | X | |
RGB and NTSC video (for camera input and video from a variety of cabin and cockpit sources) | X | X | |
Added keys for back, undo, and future CNS/ATM, ATC key | X | X | |
Two keyboard versions - soft silicon keys or traditional hard keys | X | ||
Direct replacement CD-810 and CD-815 | X | X | |
Direct replacement CD-820 | X | ||
Interface with up to 6 ARINC 739 Systems | X | ||
Touchscreen user interface (Operates with Gloves) | X | ||
LRU weight less than 3 pounds | X | ||
Certified Platforms | Bombardier Challenger 601-3R, 601-3A, 605, Global 5000, 6000 (formerly marketed as the Global Express XRS)
British Aerospace 800/1000
Cessna Citation III-VI-VII-X, Sovereign
Dassault Falcon 900
Embraer Legacy 600/650
Gulfstream IV, V |