-
Location
-
North America
-
Latin America
-
Asia Pacific
- |
- Sales & Service Partners
- |
- Contact Us
- |
-
Select Shopping Cart Account
Choose the account number for your parts ordering shopping cart. Your current cart will be saved when switching accounts.
Account# Account Name City Zip/Post Code CANCELPROCEEDMy Account
You are browsing the product catalog for
- Hardware and Systems
- Auxiliary Power Units
- 131 Series APUs
Your browser is not supported.
For the best experience, please access this site using the latest version of the following browsers:
By closing this window you acknowledge that your experience on this website may be degraded.
The 131 family of auxiliary power units (APUs) is one of the most successful of all time, with more than 100 million hours of in-service use.
The 131-9 auxiliary power unit (APU), previously designed for the Boeing MD-90 aircraft, gained an immediate following. With the introduction of the 131-9B it became standard equipment on the Boeing B737NG family of aircraft, as well as the with the introduction of the 131-9A as airline selectable on the Airbus A320 family. It was then also chosen for the Bombardier C-Series.
It’s easy to understand its popularity. The 131-9 introduced a two-stage axial turbine for longer engine life and a single starter/generator that uses electrical power to start the APU, and then becomes a generator once it’s running. This has led to the 131 Series becoming one of the most successful APUs with more than 100 million hours of in-service use.
NOW AVAILABLE – 131-9A Load Compressor Seal Upgrade
We are excited to offer A320 series operators a new Load Compressor Seal upgrade for your 131-9A APU. This upgrade is designed to reduce potential oil leakage paths that may result in APU removals.
Benefits include:
- An improved passenger experience thanks to reduced possibility of in-cabin odor events.
- Up to 4% lower cost per maintenance hour, with an average 200 hour increase for APU time on wing (based on historical removal rates)
- Reduced maintenance tasking and resourcing for troubleshoots
- Ability to reuse the Load Compressor seal after full tear down at the next shop visit
The upgrade includes a two-piece seal rotor package and bellows seal. Contact your salesperson for pricing.
131-9A/9B APU High Efficiency Mode – Upgrade Now
Honeywell has released a High Efficiency Mode (HEM) upgrade for its 131-9A/9B auxiliary power unit for single-aisle Airbus and Boeing aircraft HEM meets our customers’ need for more power on the aircraft greater fuel-efficiency and a smaller environmental footprint.
Sign up to receive exclusive marketing e-communications including updates about our product offerings, special offers, news, and events.
Copyright © 2025 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.
Maximum File Size
Maximum Files Exceeded
Your documents are ready for you. Please click here to open.
Maximum File Size
Maximum Files Exceeded
There is an issue with invoices zip file download. Please go back and try again later. Thanks!
Maximum File Size
Maximum Files Exceeded
Your orders excel is ready for download. Please click here to download.
Maximum File Size
Maximum Files Exceeded
There is an issue with orders excel file download. Please go back and try again later. Thanks!