×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Honeywell Radar Velocity System

Overview
The Honeywell Radar Velocity System (HRVS) is a compact, lightweight, and low-power radar-based navigation-aiding solution designed for resilient UAV operations. Leveraging advanced millimeter wave sensing technology (60–64 GHz or 76–81 GHz), HRVS delivers precise range, velocity, and angle measurements with centimeter-level accuracy—regardless of environmental conditions such as rain, fog, dust, or snow.

Unlike vision-aided navigation systems, HRVS requires no maps or prior environmental data. It operates effectively from ground level up to 1 km altitude across all terrains (excluding still water) and in all weather conditions, making it a versatile and robust velocity-aiding source for inertial navigation systems.

HRVS is part of Honeywell’s Resilient UAV Navigation Suite, which also includes the Honeywell Compact Inertial Navigation System (HCINS) and the GPSdome Anti-Jamming System. When combined with HCINS, HRVS enables UAVs to navigate in fully GPS-denied environments with a position error of less than 3% of distance traveled.

Specifications

Key Differentiators

  • Features & Benefits

    • Altitude <300m
    • Based on mmW sensor (60-64 GHz)
    • Cm level-range accuracy
    • Day/night operations
    • Enables features: Velocity aid, altitude measurement, depth mapping , ground avoidance
    • Error approx 1-2% distance travelled
    • Guaranteed functionality with chosen Honeywell product lines such as Honeywell Compact Inertial Navigation System (HCINS)
    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Impervious to environmental conditions such as rain, fog, dust, and snow
    • Indefinite precise hover as error doesn’t grow with time (unlike INS)
    • Provides precise vertical velocity (e.g., for autoland)
    • Provides range and velocity aiding to INS devices.
    • Range measurement resolution down to 4cm
    • Range up to 170m above the ground
    • Supports high velocity ranges (theoretical limit ~250m/s)

Dimensions

  • Length

    • 113 mm
  • Depth

    • 13 mm
  • Weight

    • 24g (OEM version)
    • 68g (Enclosed version)
  • Dimensions

    • 118mm x 66mm x 13mm (Enclosed version)

Performance Data

  • LED

    • Yes
  • Typical Heading Error with HCINS

    • 5 minutes < 1° (for outages > 15 minutes mag. heading aiding is recommended)
  • Velocity errors X/Y/Z axes 9m/s

    • 0.09/0.04/0.03 Mean
    • 0.45/0.45/0.10 RMS
  • Velocity errors X/Y/Z axes 6m/s

    • 0.06/0.02/0.02 Mean
    • 0.35/0.35/0.07 RMS
  • Velocity errors X/Y/Z axes 3m/s

    • 0.02/0.02/0.003 Mean
    • 0.20/0.20/0.04 RMS
  • Surfaces with Limitations

    • Lake (i.e. still water)
  • Maximum Measurement Range

    • 170m
  • Key Performance Variables

    • Heading error, trajectory shape (open vs closed)
  • Operating Temperature

    • -40°C to +85°C
  • Serial Communication

    • yes
  • Usually Bought With

    • GPSDome
    • HCINS
  • Typical Performance

    • *1% of Distance Travelled
  • Operating Frequency

    • 62.0±0.5GHz hertz
  • Communication Ports

    • Serial, CAN
  • 2-sigma Performance

    • *3% of Distance Travelled
  • Types of Products

    • Honeywell Radar Velocity System for Commercial Vehicles (HRVS-CV)
    • Honeywell Radar Velocity System for Military Vehicles (HRVS-M)
    • Honeywell Radar Velocity System for UAVs (HRVS-U)
    • Radar (mmWave)
  • Power Consumption

    • 1.7W nominal
  • Chassis Included

    • Yes
  • Tested Surfaces

    • Asphalt
    • Concrete
    • Forest/trees
    • Grass
    • Greenfield
    • Snow
  • Supply Voltage

    • +5VDC voltage alternating current
  • Field of View

    • 5.5° H x 5.5° V (-3dB)
  • Tested Range

    • Up to 170m (UAS)
  • Applications

    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Provides range and velocity aiding to INS devices.
  • Used INS

    • HCINS (MEMS based low-cost navigator – tactical grade - gyro bias instability 1 deg/h
  • Software

    • Internal software (Honeywell proprietary)
  • Features

    • Helps in drones to navigate in GNSS outage scenarios with minimum deviation.
    • Provides range and velocity aiding to INS devices.
    • Velocity aid (UAS)
    • Velocity aid for no GNSS operations (Commercial vehicles)
    • Velocity aid for no GNSS operations (Military vehicles)
  • Output

    • Range and veocity information
  • Shock

    • Yes
  • Setup

    • 1 x HRVS board (1.5m/0.6m above the ground) + INS (HCINS etc.) (Commercial vehicles)
    • 1 x HRVS board (1.5m/0.6m above the ground) + INS (HCINS etc.) (Military vehicles)
    • 4 x HRVS board + INS (HCINS, etc.) (UAS)
  • Power

    • 1.7W nominal
  • Size

    • 113mm x 60mm x 10mm (OEM version)
    • 118mm x 66mm x 13mm (Enclosed version)

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
11 Sep 2025
1.06 MB
Title
Category
Date Added
Size
Brochure
11 Sep 2025
1.06 MB
Product Number

Parts

_self

Filters