Honeywell Compact Inertial Navigation System
HCINS is roughly the size of a deck of cards and offers seamless plug-and-play integration with Pixhawk autopilot systems—making it ideal for both rotary and fixed-wing UAV platforms.HCINS is part of Honeywell’s Resilient UAV Navigation Suite, which also includes the Honeywell Radar Velocity System (HRVS) and the GPSdome Anti-Jamming System. When paired with HRVS, HCINS enables UAVs to operate in fully GPS-denied environments with a position error of less than 3% of distance traveled.
The HGuide HCINS is designed and built at a Honeywell facility. It has an ECCN of 7A994 and is generally available without an export license.
Specifications
Power and Electrical
Supply Voltage
- +4.5 – 5.5VDC (2A)
Connectivity and Systems
External LED Status Support
- Data Logging
- Navigation (Init, Nav, Nav GNSS RTK)