Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Honeywell Compact Inertial Navigation System

Overview
The Honeywell Compact Inertial Navigation System (HCINS) is a low size, weight, and power (SWaP) solution designed for all classes of unmanned aerial vehicles (UAVs). Engineered to ensure safe and reliable navigation during intermittent GNSS disruptions, HCINS is roughly the size of a deck of cards and offers seamless plug-and-play integration with Pixhawk autopilot systems—making it ideal for both rotary and fixed-wing UAV platforms.

HCINS is part of Honeywell’s Resilient UAV Navigation Suite, which also includes the Honeywell Radar Velocity System (HRVS) and the GPSdome Anti-Jamming System. When paired with HRVS, HCINS enables UAVs to operate in fully GPS-denied environments with a position error of less than 3% of distance traveled.

Specifications

Dimensions

  • Length

    • 96mm
  • Width

    • 60mm
  • Depth

    • 28 mm
  • Weight

    • +22 grams (damping platform)
    • 115 grams (excluding damping platform)
  • Dimensions

    • 100mm x 67mm x 13mm (damping platform)
    • 162cm³ / 96mm x 60mm x 28mm (excluding damping platform)
  • Volume

    • 100mm x 67mm x 13mm (damping platform)
    • 162cm³ / 96mm x 60mm x 28mm (excluding damping platform)

Performance Data

  • LED

    • LED connector: connection of external status LEDs (Open Collector).
  • Horizontal Position Drift, GNSS outage with no aiding

    • 0.35 m (after 10 s) (HCINS RTK)
    • 0.9 m (after 10 s) (HCINS)
    • 13.0 m (after 60 s) (HCINS RTK)
    • 2.6 m (after 30 s) (HCINS RTK)
    • 22.0 m (after 60 s) (HCINS)
    • 250 m (after 30 s) (Pixhawk 2.1)
    • 5.0 m (after 30 s) (HCINS)
    • 8.0 m (after 10 s) (Pixhawk 2.1)
    • 900 m (after 60 s) (Pixhawk 2.1)
  • Typical Heading Error with HCINS

    • 0.28 deg
  • Velocity errors X/Y/Z axes 9m/s

    • 0.04 m/s
  • Non-operating Temperature Range

    • -40 to + 85°C
  • External LED Status Support

    • Data Logging
    • Navigation (Init, Nav, Nav GNSS RTK)
  • Key Performance Variables

    • Altitude
    • Position
    • Velocity
  • Ethernet Communication

    • Configurable staic IP address.
    • ETH connector: connection with computer (RJ-45).
  • Operating Temperature

    • -40 to + 85°C
  • Internal Data Storage

    • Removable micro SD card up to 32GB
  • Signal Reacquisition

    • 2 sec
  • Serial Communication

    • EAP connector: connection with External Aiding System (3V3CMOS).
    • PX connector: connection with Pixhawk 2.1 Cube (3V3CMOS).
  • Typical Performance

    • Attitude [deg] 0.04
    • Heading [deg] 0.28
    • Position Error [m] 2.5
    • Velocity Error [m/s] 0.04
  • GNSS Constellations

    • BeiDou B1I B2I
    • GLONASS L1OF, L2OF
    • GPS L1C/A, L2C
    • Galileo E1B/C E5b
    • QZSS L1C/A L1S L2C
    • SBAS L1C/A
  • Communication Ports

    • Ethernet Communication
    • Serial Communication
  • Power Consumption

    • 3W nominal
    • 5W with LTE connectivity
  • LTE Connectivity

    • Global Multi-Band LTE-FDD/LTE-TDD/HSPA+
  • Chassis Included

    • Yes, Plastic Chasis
  • GNSS Capability

    • RTK, GNSS Heading (with dual antenna)
  • Velocity Error

    • 0.02 m/s (HCINS RTK)
    • 0.04 m/s (HCINS)
    • 0.11 m/s (Pixhawk 2.1)
  • Supply Voltage

    • +4.5 – 5.5VDC (2A) voltage alternating current
  • Position Error

    • 0.03/0.015 m (HCINS RTK)
    • 2.5 m (HCINS)
    • 2.5 m (Pixhawk 2.1)
  • Data Storage

    • Micro SD card tray (up to 32GB).
  • Cellular LTE

    • 1. Built-in LTE antenna (default).
    • 2. External LTE antenna.
    • Cellular connectivity with 2 options available:
    • LTE-FDD B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B66.
    • LTE-TDD B34/B38/B39/B40/B41.
    • Micro SIM card tray.
    • UMTS/HSDPA/HSPA+ B1/B2/B4/B5/B6/B8/B19.
  • Applications

    • Automotive Platforms
    • Drones
    • Military Surface Vehicles
    • Personal Navigation
    • Robotics
    • UAV – Military and Civil
  • Components

    • GNSS Antenna
    • GNSS Receiver
    • IMU
    • Processing Boards
  • Vibration

    • BFD Basic profile
  • Software

    • Internal Software
  • Features

    • Heading: 0.28 (deg)
    • MEMS based navigator
    • Position Error: 2.5 m (standalone)
  • Attitude

    • 0.025° (HCINS RTK)
    • 0.04° (HCINS)
    • 0.2° (Pixhawk 2.1)
  • Heading

    • 0.15° (HCINS RTK)
    • 0.28° (HCINS)
    • 2.5° (Pixhawk 2.1)
  • Output

    • Altitude
    • Position
    • Velocity
  • Shock

    • DO-160G; section 8, Category S, Curve C
  • Setup

    • Dual Atenna Setup
  • Power

    • PWR connector: connection with power source.
  • Size

    • 96mm x 60mm x 28mm (excluding damping platform)
  • GNSS

    • Dedicated BAS (Base) and ROV (Rover) SMA connector for antenna
Product Number

Parts

_self

Filters