Attention: Ground crews are conducting an ERP system migration. Some customer portal features may experience intermittent outages Sunday, 7:00 AM–8:00 PM EST. Thank you for your patience as we ensure a smooth flight.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Air Data Computers

Overview
Honeywell provides several varieties of RVSM compliant Air Data Computers which utilize Honeywell's leading-edge sensor technology to provide air data parameters, including SSEC, altitude, airspeed, and air temperature information for business jet and regional aircraft. The outputs are communicated to other aircraft systems via various methods including analog DC and digital buses.
  • Standalone computation provides industry-leading size, weight and power (SWAP), enabling increased fuel performance
  • Reduced maintenance costs from periodic accuracy checks due to industry-leading sensor stability
  • Our air data products offer industry-leading sensor stability with our silicon pressure sensors and transducers as well as excellent long-term stability for reduced maintenance​

Compatible Platform

Boeing 747
Boeing 757
Boeing 767
Bombardier Challenger 600
Cessna Citation Bravo
Cessna Citation Encore
Dassault Falcon 900A/B
Gulfstream GIV Family
Gulfstream V
Hawker 800
Hawker 800XP

Specifications

  • Accuracy

    • 0.02% FS accuracy
  • Sensor Range

    • 2 in Hg to 41 in Hg (Ps and Pt)
  • Number of Sensors/Channels

    • 2
  • Key Benefits

    • Extensive Field History with long service life
    • Low cost modular design optimized for both new build and retrofit applications
    • Proven solid-state silicon sensor technology provides long-term stability
  • Coverage

    • 98% BIT coverage meter
  • Altitude Range

    • -2,000 to +60,000 ft
  • Weight

    • 4.5 lbs. max (w/o fittings)
  • Dimensions

    • 1489 mm Length x 158 mm Width x 107 mm Height
    • 5.9 in. Length x 6.2 in Width x 4.2 in Height
  • Software

    • RTCA/DO-178B Level A
  • Output

    • ARINC 429
    • All necessary air data parameters, Maintenance Data
    • Analog and Discrete Outputs ADT Valid
  • Digital Communication Output

    • All Necessary Air Data Parameters (ARINC 429)
    • Maintenance Data (ARINC 429)
  • Digital Communication Input

    • ARINC 429
    • ASCB
    • Digital Baro Correction
  • Power

    • 28 VDC, less than 15.5 Watt Watt
  • Environment

    • D0-160 D
  • Chassis Included

    • Yes
  • Certification

    • TSO-C106
  • Accuracy

    • 0.02% FS accuracy
  • Sensor Range

    • 2 in Hg to 41 in Hg (Ps and Pt)
  • Number of Sensors/Channels

    • 2
  • Key Benefits

    • Extensive Field History with long service life
    • Low cost modular design optimized for both new build and retrofit applications
    • Proven solid-state silicon sensor technology provides long-term stability
  • Coverage

    • 98% BIT coverage meter
  • Altitude Range

    • -2,000 to +60,000 ft
  • Weight

    • 4.5 lbs. max (w/o fittings)
  • Dimensions

    • 1489 mm Length x 158 mm Width x 107 mm Height
    • 5.9 in. Length x 6.2 in Width x 4.2 in Height
  • Software

    • RTCA/DO-178B Level A
  • Output

    • ARINC 429
    • All necessary air data parameters, Maintenance Data
    • Analog and Discrete Outputs ADT Valid
  • Digital Communication Output

    • All Necessary Air Data Parameters (ARINC 429)
    • Maintenance Data (ARINC 429)
  • Digital Communication Input

    • ARINC 429
    • ASCB
    • Digital Baro Correction
  • Power

    • 28 VDC, less than 15.5 Watt Watt
  • Environment

    • D0-160 D
  • Chassis Included

    • Yes
  • Certification

    • TSO-C106
Product Number

Parts

_self

Filters