T55 Turboshaft Engine
The latest configuration T55-714C delivers 20% more power and uses 8% less fuel than its predecessor. The next-generation T55 is a 6,000-shp class engine and is easier to maintain with lower operating costs and increased readiness for the warfighter. It also doubles the operating range for ‘high, hot and heavy’ missions at max payload.
Compatible Platform
Specifications
Key Differentiators
Features & Benefits
- Drop-in enhancement for the T55-714A with very minor aircraft changes for deployment facility.
- Responsive to U.S. Army maintainer feedback, converting on lessons from current CH-47 engine.
- Upgrade Kit easily installed during overhaul.
Dimensions
Length
- 47 in
Height
- 33 in
Performance Data
Takeoff Power (Sea level)
- 6,000 SHP Class
Output Shaft Speed
- 15,066 RPM