Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

CTS800 Turboshaft Engine

Overview
The next-generation CTS800 turboshaft family of engines was developed by the Light Helicopter Turbine Engine Company (LHTEC), a 50:50 partnership between Rolls-Royce and Honeywell. It has the highest power-to-weight ratio and lowest specific fuel consumption (SFC) in its class. Weighing in at only 375 pounds, it allows for a max takeoff weight of over 11,000 pounds.

The CTS800 engine features a modular design with dual shafts, two-stage centrifugal compressor, annular combustor, two-stage high pressure (HP) and two-stage power turbine. All models are equipped with an inlet particle separator module. Many applications require the incorporation of an output speed reduction gearbox (RGB). All models are controlled by an advanced, highly-redundant, dual channel full authority digital engine control (FADEC) system.

And with 100% FADEC control and on-condition maintenance, the CTS800 reduces pilot workload and improves the overall cost of ownership. It is also FAA certified and EASA validated and is in service with armed forces around the world. The highly reliable and maintainable CTS800 principal engine design was originally developed to power the U.S. Army's Boeing Sikorsky RAH-66 Comanche helicopter.

Compatible Platform

ATAK Team T129
Leonardo AW159
Leonardo Lynx MK9A
Leonardo Super Lynx
Shinmaywa US-2 BLC
Sikorsky X-2 demonstrator
Turkish Light Utility Helicopter

Specifications

  • Weight

    • 375 (170)
  • Length

    • 33.9 (0.86)
  • Diameter

    • 22.1 (0.56)
  • Key Benefits

    • High power to weight ratio
    • In service with operators since 2004
    • Locating majority of LRUs on upper region of engine mitigates risk of damage proven one of the highest MTUR's in a desert environment
    • Low Fuel Consumption
    • Low maintenance costs
  • Compressor

    • 2CF
  • Weight

    • 375 (170)
  • Length

    • 33.9 (0.86)
  • Diameter

    • 22.1 (0.56)
  • Key Benefits

    • High power to weight ratio
    • In service with operators since 2004
    • Locating majority of LRUs on upper region of engine mitigates risk of damage proven one of the highest MTUR's in a desert environment
    • Low Fuel Consumption
    • Low maintenance costs
  • Compressor

    • 2CF

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
2.29 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
2.29 MB