Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

TPE331 Turboprop Engine

Overview
Originally designed in 1959 and certified in 1965, the TPE331 was our first turboprop engine. Developed for multiple applications within military, regional airline, agricultural and general aviation aircraft, the series now includes 18 engine models and 106 configurations.

Today, with more than 13,000 engines delivered and more than 122 million hours of flight time, the TPE331 is one of the most reliable and proven turboprop engines in the world.

Pilots flying TPE331-powered aircraft enjoy exceptional horsepower response and best-in-class fuel economy. Additional TPE331 benefits include quick throttle response for shorter take-offs, good power-to-weight ratio and long maintenance intervals.

Specifications

  • (Demonstrated) Operational Limits

    • SL–45,000 ft. No minimum O.A.T to + 55ºC
  • Pressure Ratio

    • 10.55
  • Oil

    • Mil-L-23699B, Mil-L-7808, Type I/ Type II
  • Key Benefits

    • Excellent power-to-weight ratio
    • Exceptional horsepower response
    • Faster climb and cruising speed
    • Improved fuel efficiency
    • Larger operating range
    • Longer maintenance intervals
    • Lower overall operating costs
    • Quicker throttle response for shorter takeoffs
    • Reduced fuel burn
  • (Demonstrated) Start Capability

    • SL–30,000 ft. No minimum O.A.T. to + 55ºC
  • Weight

    • 385 lb
  • Airflow

    • 7.7lb/sec
  • Usually Bought With

    • Aluminum Gearbox
    • Water Methanol Augmentation Manifold
  • Fuel

    • Jet A, Jet B, Jet A-1, JP-8, JP-1, JP-4, JP-5, JP8+100
  • Electrical Configuration

    • 24 vdc,16.2 amp (max)
  • Compressor Bleed

    • high pressure 10% (max)
  • Components

    • Air Speed and Ambient Pressure Ratio Transducer
    • Beta-Pressure Sensing Switch
    • Control System
    • Dual Continuous Ignition System
    • Fire-Shield Adapter
    • Fuel Anti-ice Heating System
    • Fuel Pump
    • Fuel Purge System
    • Fuel Shutoff Valve
    • Lubrication System
    • Negative-Torque-Sensing (NTS) System
    • Oil Temperature-Sensing Bulb
    • Propeller Flange
    • Propeller Governor
    • Propeller-Pitch Control
    • Torque and Temperature Limiting
  • (Demonstrated) Operational Limits

    • SL–45,000 ft. No minimum O.A.T to + 55ºC
  • Pressure Ratio

    • 10.55
  • Oil

    • Mil-L-23699B, Mil-L-7808, Type I/ Type II
  • Key Benefits

    • Excellent power-to-weight ratio
    • Exceptional horsepower response
    • Faster climb and cruising speed
    • Improved fuel efficiency
    • Larger operating range
    • Longer maintenance intervals
    • Lower overall operating costs
    • Quicker throttle response for shorter takeoffs
    • Reduced fuel burn
  • (Demonstrated) Start Capability

    • SL–30,000 ft. No minimum O.A.T. to + 55ºC
  • Weight

    • 385 lb
  • Airflow

    • 7.7lb/sec
  • Usually Bought With

    • Aluminum Gearbox
    • Water Methanol Augmentation Manifold
  • Fuel

    • Jet A, Jet B, Jet A-1, JP-8, JP-1, JP-4, JP-5, JP8+100
  • Electrical Configuration

    • 24 vdc,16.2 amp (max)
  • Compressor Bleed

    • high pressure 10% (max)
  • Components

    • Air Speed and Ambient Pressure Ratio Transducer
    • Beta-Pressure Sensing Switch
    • Control System
    • Dual Continuous Ignition System
    • Fire-Shield Adapter
    • Fuel Anti-ice Heating System
    • Fuel Pump
    • Fuel Purge System
    • Fuel Shutoff Valve
    • Lubrication System
    • Negative-Torque-Sensing (NTS) System
    • Oil Temperature-Sensing Bulb
    • Propeller Flange
    • Propeller Governor
    • Propeller-Pitch Control
    • Torque and Temperature Limiting

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
09 Apr 2025
0.32 MB
Brochure
05 Feb 2025
0.16 MB
Title
Category
Date Added
Size
Brochure
09 Apr 2025
0.32 MB
Brochure
05 Feb 2025
0.16 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
3103400-4 ENGINE AIRCRAFT TURBOPROP Buy Online
3108140-2 ENGINE AIRCRAFT TURBOPROP Buy Online
3108140-3 ENGINE, AIRCRAFT, TURBOPROP Buy Online
3108164-4 TURBINE ROTOR ASSY, STAGE 1 Buy Online
3108250-2 ENGINE AIRCRAFT TURBOPROP Buy Online
3108250-6 ENGINE, AIRCRAFT TURBOPROP Buy Online
3108340-1 ENGINE, AIRCRAFT, TURBOPROP Buy Online
3108340-4 ENGINE, AIRCRAFT, TURBOPROP Buy Online
3800608-2 ENGINE OUTLINE GAS TURBINE Buy Online
70100140-1 ENGINE AIRCRAFT TURBOPROP Buy Online
70100939-1 TPE331-12B HAL HTT40 SKD KIT Buy Online
70100939-2 TPE331-12B HAL HTT40 CKD/ IM KIT Buy Online