HTF7000 Turbofan Engine
The HTF7000 family is all about availability, reliability and performance. Maintenance is quick and easy. Key line-replaceable units can be replaced in 20 minutes or less with minimal tools common to every toolbox. The remarkable design of the engine has simplified access to the engine and significantly decreased maintenance time.
Our industry-leading engine is backed by a global support network that includes more than 22 service centers trained to maintain the HTF7000 family and keep you flying. Additionally, our maintenance service program provides predictable engine maintenance costs for on-condition or fixed-interval maintenance.
Compatible Platform
Specifications
Bypass ratio
- 4.2
Weight
- 618.7 kg (1364 lbs) Dry
Fan Diameter
- 34.2 in
Takeoff Thrust
- 6500-7500 lbf (pounds force)
Key Benefits
- Designed with multiple access panels and engine ports for quick troubleshooting
- Enhanced Dispatchability
- Excellent Durability
- Improved Fuel Efficiency
- Lower Cost of Maintenance
- Reduced Noise Signature
- World-Class Reliability
Flat Rating
- ISA +15°C (86°F)
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 3033053-7 | BLISK, AXIAL COMPRESSOR-STAGE 1 | Buy Online | |
| 3033063-4 | BLISK, AXIAL COMPRESSOR - STAGE 2 | Buy Online | |
| 3033067-9 | BLISK, AXIAL COMPRESSOR - STG 3 | Buy Online | |
| 3033069-3 | SEAL, AIR, ROTATING - STG 2 | Buy Online | |
| 3033070-3 | SEAL, AIR, ROTATING - STG 3 | Buy Online | |
| 3033072-4 | BLISK, AXIAL COMPRESSOR- STAGE 4 | Buy Online | |
| 3033133-2 | COUPLER, FORWARD - HPT | Buy Online | |
| 3033182-2 | COMPRESSOR ROTOR, CENTRIFUGAL | Buy Online | |
| 3033207-1 | COMPRESSOR ROTOR, CENTRIFUGAL | Buy Online | |
| 3034073-1 | NOZZLE FUEL INJECTION START | Buy Online | |
| 3035053-2 | COUPLER, SEAL PLATE - HPT STAGE 2 | Buy Online | |
| 3035109-1 | PLATE, SEAL - HPT, STAGE 2 | Buy Online | |
| 3035114-6 | BLADE, TURBINE ROTOR - HP, STAGE 1 | Buy Online | |
| 3035123-1 | DISK, TURBINE ROTOR - HP STAGE 2 | Buy Online | |
| 3035134-1 | SEAL, INTERSTAGE, ROTATING - HPT | Buy Online | |
| 3035136-1 | DISK, TURBINE ROTOR - HP STAGE 1 | Buy Online | |
| 3035136-3 | DISK, TURBINE ROTOR - HP STAGE 1 | Buy Online | |
| 3035593-1 | DISK, TURBINE ROTOR - LOW PRESSURE, STAG | Buy Online | |
| 3035595-1 | SEAL, ROTATING - LP TURBINE | Buy Online | |
| 3035602-1 | BLADE, TURBINE ROTOR - LP, STAGE 2 | Buy Online | |
| 3035602-2 | BLADE, LPT2 | Buy Online | |
| 3035609-1 | BLADE, TURBINE ROTOR, LP, STAGE 3 | Buy Online | |
| 3035609-3 | BLADE, TURBINE ROTOR, LP, STAGE 3 | Buy Online | |
| 3035610-2 | ARM, DRIVE - LPT | Buy Online | |
| 3035661-1 | DISK, TURBINE ROTOR - LOW PRESSURE, STG | Buy Online | |
| 3035663-1 | DISK, TURBINE ROTOR - LOW PRESSURE, STAG | Buy Online | |
| 3035689-1 | SHAFT, LP TURBINE | Buy Online | |
| 3035689-2 | SHAFT, LP TURBINE | Buy Online | |
| 3035691-1 | SHAFT, STUB - LPT | Buy Online | |
| 3035693-2 | BLADE, LPT STAGE 1 | Buy Online | |
| 3037063-3 | INNER RING ASSY, SPINNER | Buy Online | |
| 3037079-1 | PLATE SEAL AIR-FAN ROTOR | Buy Online | |
| 3037101-2 | COVER RING ASSEMBLY, SPINNER | Buy Online | |
| 70040018-1 | DIFFUSER | Buy Online | |
| 70040459-1 | INNER RING ASSY, SPINNER | Buy Online | |
| 70040460-1 | COVER RING ASSEMBLY, SPINNER | Buy Online | |
| 70040470-1 | PLATE, SEAL, AIR - FAN ROTOR | Buy Online | |
| 70040844-1 | PROPULSION SYSTEM EQUIPMENT LIST AS907, | Buy Online | |
| 70040844-2 | PROPULSION SYSTEM EQUIPMENT LIST AS907, | Buy Online | |
| 70040871-1 | BLADE, TURBINE ROTOR - HP, STAGE 1 | Buy Online | |
| 70041011-1 | ENGINE ASSEMBLY TURBOFAN - AS907-2-1S CE | Buy Online | |
| 710GA0100-1 | PROPULSION SYSTEM | Buy Online | |
| 710GA0100-2 | PROPULSION SYSTEM | Buy Online | |
| WBE7100E001-043 | INTEGRATED POWERPLANT SYSTEM | Buy Online | |
| WBE7100E001-044 | INTEGRATED POWERPLANT SYSTEM | Buy Online | |
| WBE7100E001-047 | INTEGRATED POWERPLANT SYSTEM | Buy Online | |
| WBE7100E001-048 | INTEGRATED POWERPLANT SYSTEM | Buy Online |