Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

F125 Turbofan Engine

Overview
Combining the advanced dual full authority digital engine control (FADEC) system, integrated engine health monitoring system (EMS) and modular construction of the renowned F124, with the extra thrust of an afterburner module, the F125 delivers a whole new level of performance, while retaining the durability and reliability required by today’s armed forces.

The F125 design provides state-of-the-art performance and operability. The low-bypass ratio/high-pressure ratio design results in excellent altitude and Mach number lapse rates without sacrificing specific fuel consumption (SFC). The F125 also boasts more thrust and more significant weight savings than other engines in its class.

The F125 turbofan engine is produced by the International Turbine Engine Company (ITEC), LLC, a partnership of Honeywell and AIDC.

Compatible Platform

AIDC F-CK1 (IDF)

Specifications

  • Weight

    • 1360 lbs
  • Takeoff Thrust

    • 6025/9250 lbs
  • Key Benefits

    • Afterburning design
    • Dual Channel FADEC
    • Ease of maintenance
    • F125 is equipped with an afterburner, which provides extra thrust for supersonic speeds, making it suitable for frontline combat aircraft.
    • High durability
    • High platform availability
    • High reliability
    • Higher payload available to aircraft
    • Lower maintenance costs
    • Modular engine design