Attention: On Friday, March 13th from 10:00 PM EST to Saturday, March 14th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

F124 Turbofan Engine

Overview
The Honeywell F124 turbofan engine has what it takes to power today’s most advanced military jet trainers and light combat fighters.It has the highest thrust-to-weight ratio in its class, thanks to a unique single-stage design that maximizes engine performance. The F124 generates plenty of power without a costly and complex afterburning system – dramatically reducing fuel consumption, saving wear and tear on vital engine parts, and driving superior levels of reliability and availability.

The engine features advanced Full Authority Digital Electronic Control (FADEC) and an integrated Engine Monitoring System (EMS) to keep tabs on engine health, monitor usage and streamline troubleshooting. Modular design makes the engine faster and easier to repair, enabling maintenance teams to put training instructors and student pilots where they belong, back in the air, quickly and efficiently.

Safety is paramount in the flight training world and the T-100 provides an additional safety margin by using two F124 engines. The F124 offers all this and more, backed by the global resources of Honeywell and a reputation earned in producing some of the world’s best turbine engines over more than six decades.

Compatible Platform

Aero Vodochody L-159 ALCA
Boeing X-45A
Leonardo DRS
Leonardo M-346 Master

Specifications

  • Weight

    • 1180 lbs
  • Dimensions

    • DIA 24 Inches X L 112 Inches
  • Takeoff Thrust

    • 6300 lbs
  • Key Benefits

    • Dual Channel FADEC
    • Ease of maintenance
    • High durability
    • High platform availability
    • High reliability
    • Higher payload available to aircraft
    • Highest thrust to weight ratio of its class
    • Lower maintenance costs
    • Modular engine design
    • Non-afterburning design