AGT1500 Gas Turbine Engine
The AGT1500 gas turbine engine has been the force behind the Abrams M1 Main Battle Tank (MBT) mobility since the early 1980s. It provides the power, speed, quick acceleration and quiet operation which have earned the M1 such high marks across all military theatres. It has maneuvered more than 40 million operating miles, and demonstrated outstanding in-service reliability through the enhancements introduced through the total integrated engine revitalization (TIGER) program.
Its features include compact design, cold-starting capabilities, instant power, multi-fuel capabilities and stealthy operation. This engine is the world standard for tank durability and survivability.
Compatible Platform
Specifications
Width
- 40 in
Weight
- Low weight and compact volume
- Under 2,500 pounds
Length
- 66.5 in
Dimensions
- < 48 ft3 (1.35 m3) with modular design
Depth
- 31.8 in
Usually Bought With
- M1 Abrams
Tag
- Abrams Tank
- Defense
Key Benefits
- AGT1500 engine is adaptable to both hydraulic and electric transmissions and compatible with various size motor generators
- AGT1500 engine is adaptable to both hydraulic and electric transmissions and compatible with various size motor generators. More than 40 years of reliable service Low weight and compact volume Quiet, stealthy operating profile Fast starting and responsive acceleration Multi-fuel operational capabilities Modular design for on-condition maintenance
- Frees up 46 cubic feet of space under armor . AGT1500’s Digital Electronic Control Unit (DECU), you get operational diagnostic capability which results in 30% less maintenance time and 20% lower idle fuel consumption.
- Frees up 46 cubic feet of space under armor that can be used for additional fuel, ammunition or even energy storage, all within the protection of the Abrams’ armor.
Engine Power
- 1,500 shaft horsepower
- 1,500 shp, Torque @3000 rpm - 2750 lb-ft