Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

AGT1500 Gas Turbine Engine

Overview
Honeywell’s AGT1500 is the Gas Turbine Engine used by the U.S. Army and militaries around the world to power their M1 Abrams fleets. The engine provides 1,500 horsepower, enabling superior acceleration and mobility, propelling the 72-ton tank up to speed of 42 mph. The AGT1500’s reliability and performance has enabled the Abrams vehicle to become a staple of the military arsenal, accumulating more than 40 million miles over the past 25 years.

The AGT1500 gas turbine engine has been the force behind the Abrams M1 Main Battle Tank (MBT) mobility since the early 1980s. It provides the power, speed, quick acceleration and quiet operation which have earned the M1 such high marks across all military theatres. It has maneuvered more than 40 million operating miles, and demonstrated outstanding in-service reliability through the enhancements introduced through the total integrated engine revitalization (TIGER) program.

Its features include compact design, cold-starting capabilities, instant power, multi-fuel capabilities and stealthy operation. This engine is the world standard for tank durability and survivability.

Compatible Platform

M1 Abrams main battle tank

Specifications

Key Differentiators

  • Features & Benefits

    • AGT1500 engine is adaptable to both hydraulic and electric transmissions and compatible with various size motor generators
    • AGT1500 engine is adaptable to both hydraulic and electric transmissions and compatible with various size motor generators. More than 40 years of reliable service Low weight and compact volume Quiet, stealthy operating profile Fast starting and responsive acceleration Multi-fuel operational capabilities Modular design for on-condition maintenance
  • Key Savings

    • Frees up 46 cubic feet of space under armor . AGT1500’s Digital Electronic Control Unit (DECU), you get operational diagnostic capability which results in 30% less maintenance time and 20% lower idle fuel consumption.

Dimensions

  • Length

    • 66.5 in
  • Width

    • 40 in
  • Depth

    • 31.8 in
  • Weight

    • Low weight and compact volume
    • Under 2,500 pounds
  • Dimensions

    • < 48 ft3 (1.35 m3) with modular design

Performance Data

  • Usually Bought With

    • M1 Abrams
  • Tag

    • Abrams Tank
    • Defense
  • Engine Power

    • 1,500 shaft horsepower
    • 1,500 shp, Torque @3000 rpm - 2750 lb-ft