Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Engine Control Variable Stator Valve Actuator

Overview
The engine control variable stator vane actuator is a linear actuator, with an integral two-stage, four-way electrohydraulic servo valve for control and position sensing for engine control feedback. Inputs to the engine control variable stator vane actuator are torque motor direct current, position feedback excitation voltage and regulated fuel pressure. The engine control variable stator vane actuator outputs are in the form of piston stroke and position feedback voltages.

Additional details include:
  • Controls position of compressor stator vanes
  • Provides positional feedback to engine controller
  • Driven by pressurized fuel or air (pneumatic)
  • Increases engine efficiency especially in higher pressure ratio engines
  • Engine case mounted
  • Integrated electrical components capable of highest temperatures in industry
  • Actuator has fire-resistant and fire-proof options
  • Lowest weight options of any supplier through robust design technology
  • Proven pedigree from large and small propulsion engine and auxiliary power engine operability components
We also offer electromechanical product options.
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
121664-8 ACTUATOR, VALVE, VARIABLE Buy Online
442043-ISS2 ACTUATOR,BALL SCREW SEC,CONVERGENT NOZ,I Buy Online
442115-ISS2 ACTUATOR,BALL SCREW SEC,CONVERGENT NOZ,I Buy Online