×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Overview
Our electric power generators and voltage regulators have supported aerospace for over 60 years. The 60kVA generator gives UH-60 Black Hawk crews a one-third power boost in a compact unit that is a drop-in replacement for the helicopter’s current 45kVA generator. The 60kVA generator fits the same diameter and is only a small increase in generator length (~1/3 inch) than the 45 kVA. It also improves power density (7.2 lb. increase with 25% more power).

Compatible Platform

AH-64
AW139, AW149, AW189
CH-53
CH148
Cyclone
S-92
UH-60 Black Hawk
V-22

Specifications

Dimensions

  • Weight

    • 35.5 lbs.

Performance Data

  • Legacy Product Replacement

    • 45 kVA Generator

 

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.43 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
1.43 MB