×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Overview
Honeywell‘s 250kW Generator sets the new industry standard for compact, continuous power and efficiency. 

Generators provide electrical power to the aircraft on the ground and during flight. They provide the necessary electrical supply to computers, displays, navigation systems, heating systems, fuel, hydraulic pumps, communication systems and lighting.

Benefits:
  • Highest power density in the industry
  • Generator weights a mere ~75 lb;
  • AC Power: Capable up to 230 VAC (1,400 Hz)
  • DC Power: Capable of 300, 600, or 800 VDC
  • AC Power: Generator + Generator Control Unit
  • Suitable for applications like Directed Energy Weapon Systems and Hybrid Electric Propulsion
  • Able to run by diesel or gas turbine engine

Compatible Platform

Commercial & Military Applications

Specifications

  • Weight

    • ~75 lb
  • Dimensions

    • Approximately 12 x 12 in
    • Approximately 12 x 12 inches
  • Speed

    • 15,000 - 21,000 RPM
  • Key Benefits

    • Able to run by diesel or gas turbine engine
  • Design Efficiency

    • 95% at rated load
  • Cooling

    • Oil conduction and spray
  • Component of

    • AC Generator Control Unit
  • Maximum DC Power

    • Capable of 300, 600, or 800 VDC
  • Maximum AC Power

    • Capable up to 230 VAC (1,400 Hz)

Resources

Sort
Infographic
Title
Category
Date Added
Size
Infographic
05 Feb 2025
0.11 MB
Title
Category
Date Added
Size
Infographic
05 Feb 2025
0.11 MB