Scheduled Maintenance We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
Scheduled Maintenance: We will be conducting scheduled maintenance on 8/15 from 10:00 PM EST to 8/16, 09:00 PM EST. During this time Customer Portal applications will be temporarily unavailable. We apologize for any inconvenience this may cause.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

200 kW Power Generator

Overview
Honeywell‘s 200kW generator sets the new industry standard for compact, continuous high power density.

Benefits:
  • Highest power density in industry
  • Generator weighs a mere 56lbs; similar systems are 5X heavier
  • AC Power: Generator + Generator Control Unit (62lbs total)
  • Capable of up to 240VAC (1600 Hz) • DC Power: Includes AC Systems + Rectifier Bridge (100lbs total)
  • Capable of 300VDC or 600VDC

Compatible Platform

Leonardo Helicopter AW139

Specifications

Dimensions

  • Weight

    • 56lbs
  • Dimensions

    • Roughly 8 in by 10 in
    • Roughly 8 inches by 10 inches

Performance Data

  • Speed

    • 18,000 RPM - 24,000 RPM
  • Maximum DC Power

    • Capable of 300VDC or 600VDC
  • Maximum AC Power

    • Capable of up to 240VAC (1600 Hz)
  • Design Efficiency

    • 90% at rated load
  • Cooling

    • Oil conduction and spray

 

Resources

Sort
Infographic
Title
Category
Date Added
Size
Infographic
05 Feb 2025
0.33 MB
Title
Category
Date Added
Size
Infographic
05 Feb 2025
0.33 MB