RE220 Auxiliary Power Unit
Its 60kVA output supports higher electrical loads than the 40kVA offered by others in the industry, satisfying today’s ever-increasing demand for on-board electronic creature comforts.
The RE220 is also very practical. It provides a reliable, cost-effective source of pressurized bleed air for environmental control systems (ECS) and emergency electrical power.
It’s the first general aviation APU to communicate with the aircraft’s maintenance data acquisition unit (MDAU), enabling pilots and mechanics to monitor performance and troubleshoot from the flight deck – another example of Honeywell innovation at work.
Specifications
Key Differentiators
Features & Benefits
- 110 pounds per minute at 55 pounds per square in absolute (psia) (sea level, 122°F with 45kVA generator load)
- 300 to 350 equivalent shaft horsepower (SHP)
- 45 kW electrical power generator meets all system needs
- 60kVA ground to 45,000 feet
- Full digital interface
- On-condition maintenance
- Starts and operates at 37,000+ feet
Compatible Platform
- Bombardier Global 6000
- CL-850
- CRJ-700/900
- Global-Series: Express, XRS, 5000
- Gulfstream 650ER
- Gulfstream G550
- Gulfstream G650
- Gulfstream V
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
2118946-10 | RE220 CONTROL | Buy Online | |
2118990-3 | CONTROLLER | Buy Online | |
70721406-1 | ENGINE OUTLINE, GAS TURBINE | Buy Online | |
7083015-1 | SEAL PLAIN EXHAUST | Buy Online | |
7083111-2 | B-SEAL, AFT | Buy Online | |
SDGA459-0002-5 | APU SYSTEM KIT, SDD | Buy Online | |
SDGA459-0003-9 | AUXILIARY POWER UNIT TAILCONE KIT, SDD | Buy Online | |
SDGA459-0004-1 | ENGINE SYSTEM | Buy Online | |
WB3822380-3 | IMPELLER LF | Buy Online | |
WB3822573-1 | ROTOR CPRSR | Buy Online | |
WB3827624-1 | CASE, CENTRIFUGAL - COMPRESSOR | Buy Online | |
WB3888401-1 | IGNITOR PLUG | Buy Online | |
WE3800836-1 | ENGINE OUTLINE - RE220, GAS TURBINE | Buy Online | |
WE3800836-2 | ENGINE OUTLINE, GAS TURBINE | Buy Online | |
WE3876295-6 | EXCITER, IGNITION | Buy Online | |
WE3876295-7 | EXCITER, IGNITION | Buy Online | |
WE3876352-2 | SENSOR EGT | Buy Online | |
WE70721494-1 | TUBE, OIL RETURN | Buy Online | |
WE70721495-1 | TUBE, OIL SUPPLY | Buy Online | |
WE897994-3 | TURBINE ROTOR, SECOND STAGE | Buy Online | |
WK3840141-3 | ROTOR ASSEMBLY | Buy Online | |
WK3840142-1 | DISK AXIAL TURB 1STG | Buy Online |