Scheduled Maintenance: On Friday, September 12th, from 10:00 PM EST to Saturday, September 13th, 09:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight-ready. During this period, select applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HGT400 Auxiliary Power Unit

Overview
The HGT400 gas turbine auxiliary power unit (APU) is the next generation derived from the RE220 family of APUs. The HGT400 APU offers an integrated system that supplies pneumatic and electric power for the aircraft while on the ground or in-flight.

Our newest large cabin business aviation APU is derived from a successful lineage of the proven RE220 APU and is approximately 30 pounds lighter than the average APU in its class, with industry-leading technological advancements to maximize performance and reliability. The HGT400 is also equipped with our latest electronic controller technology, allowing for smooth communication with the integrated flight deck.

Designed to meet the specific needs of large-cabin business and regional aircraft, the HGT400 is a performance leader in its class with plenty of power to keep the AC running, light the lights and start or restart the aircraft’s propulsion engines – on the ground or in flight.

The HGT400 is now being considered for new platforms by several leading aircraft manufacturers. It’s already standard equipment on several top-selling business and regional jets, including the Gulfstream G500 and G600, Bombardier Regional Jet and Challenger 850.

Introduced about a decade ago, the HGT400 is derived from Honeywell’s proven RE220 APU. It’s equipped with Honeywell's latest electronic controller technology, allowing for smooth communication with the flight deck.

The system is about 30 pounds lighter than the average APU in this class and incorporates industry-leading advancements to deliver power, reliability and cost benefits to operators. For example, mean time between failure rates for the unit are unprecedented in an APU this size at greater than 17,000 hours, which is about twice the proven reliability record of competing units.

With 300-350 horsepower and 60kVA output, the HGT400 supports higher electrical loads than the 40kVA customarily generated by APUs in this class. This enables the unit to meet the ever-increasing demand for power on modern business and regional jets.

Compatible Platform

Gulfstream G500
Gulfstream G600

Specifications

Key Differentiators

  • Features & Benefits

    • 30 pounds lighter than the next best alternative
    • A new electronic controller, eliminating obsolescence issues and integrating with the latest cockpit input/output
    • Fireproof mounts as part of the latest certification

 

Resources

Sort
Infographic
Title
Category
Date Added
Size
Infographic
2.14 MB
Title
Category
Date Added
Size
Infographic
2.14 MB