36 Series Auxiliary Power Units
A ported shroud compressor design allows higher pneumatic performance and shaft loads while reducing ground noise up to 10dBA. From its class-leading power-to-weight ratio to its TSO-C77a Category 1 essential APU certification, the 36 Series’ long list of value-added design features has made it a staple in the APU industry. This explains why 36 Series models are available in so many bleed air, shaft horsepower and size combinations.
Compatible Platform
Specifications
Width
- 20 in
Dimensions
- 30 in x 20 in
Weight
- 100 to 150 lbs
Length
- 30 in
Quantity Per Aircraft
- 1
Usually Bought With
- Electronic Control Unit
- Generator
Certifications
- TSO-C77a Category 1
Key Benefits
- Enhanced Cabin Comfort from increased cooling capability on the ground
- Lower Cost of Ownership – Maintenance costs are reduced by 40%
- Quieter pleasant cabin experience from reduced inlet noise
- Reliability – The greater than 2X increase in “time on wing” helps minimize the potential of APU related delays or cancelations
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 2101554-7-1 | CONTROL UNIT | Buy Online | |
| 2783375 | GEAR, SPUR, INTERNAL | Buy Online | |
| 2783375-771 | GEAR, SPUR, INTERNAL | Buy Online | |
| 3615880-1 | TURBINE ROTOR, GAS TURBINE ENGINE | Buy Online | |
| 3616650-3 | SEAL, PLAIN, ENCASED | Buy Online | |
| 3617897-1 | SEAL ASSEMBLY | Buy Online | |
| 3800548-3 | ENGINE OUTLINE, GAS TURBINE | Buy Online | |
| 3800710-3 | ENGINE OUTLINE, GAS TURBINE | Buy Online | |
| 3800728-2 | ENGINE OUTLINE GAS TURBINE | Buy Online | |
| 3800754-4 | SYSTEM ASSEMBLY, AUXILIARY POWER UNIT EN | Buy Online | |
| 3800774-2 | ENGINE OUTLINE, GAS TURBINE | Buy Online | |
| 3822101-1 | ROTOR, COMPRESSOR | Buy Online | |
| 3827592-1 | DIFFUSER COMPRESSOR | Buy Online | |
| 3827593-1 | DESWIRL, COMPRESSOR | Buy Online | |
| 3842013-4 | TURBINE ROTOR, GAS TURBINE ENGINE | Buy Online | |
| 3842132-2 | ROTOR, TURBINE, GAS TURBINE ENGINE | Buy Online | |
| 3846472-003 | NOZZLE, TURBINE | Buy Online | |
| 3876001-8 | SWITCH LP OIL | Buy Online | |
| 3876003-3 | THERMOCOUPLE IMRS | Buy Online | |
| 3876280-4 | UNIT IGN LV | Buy Online | |
| 3884538-6 | VALVE SHUTOFF | Buy Online | |
| 3885091-4 | VALVE SHUTOFF | Buy Online | |
| 70720189-2 | ENGINE OUTLINE, GAS TURBINE | Buy Online | |
| 70720276-3 | ELECTRONIC CONTROL UNIT, APU | Buy Online | |
| 70721582-1 | SEAL SET, COMPRESSOR, MATCHED | Buy Online | |
| 70721584-1 | SEAL SET, COMPRESSOR, MATCHED | Buy Online | |
| 70721597-1 | ROTOR, COMPRESSOR | Buy Online | |
| 70721716-2 | HOUSING, CARRIER - COMPRESSOR INLET | Buy Online | |
| 70721719-1 | SEAL SET, GENERATOR, MATCHED | Buy Online | |
| 70721725-2 | TURBINE ROTOR, GAS TURBINE ENGINE | Buy Online | |
| 7080602-5 | APU SYSTEM KIT | Buy Online | |
| POB2783375 | GEAR, SPUR, INTERNAL | Buy Online | |
| POB2783375-771 | GEAR, SPUR, INTERNAL | Buy Online |