Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Integrated Compassing Solutions

Overview
Honeywell HMC6343 - Integrated, Tilt-Compensated Compass Module

The Honeywell HMC6343 is a fully integrated electronic compass module featuring built-in firmware for heading computation and magnetic distortion calibration. It combines a three-axis magnetoresistive sensor, three-axis MEMS accelerometer, analog and digital support circuits, a microprocessor, and proprietary algorithms—all within a compact 9.0mm x 9.0mm x 1.9mm LCC package.

This ready-to-use, tilt-compensated solution simplifies integration for design engineers, enabling high-volume, cost-effective compassing in applications such as binoculars, cameras, night vision optics, laser range finders, antenna positioning, and other industrial systems.

Powered by Honeywell’s Anisotropic Magnetoresistive (AMR) technology, the HMC6343 delivers precision sensitivity, solid-state reliability, and low cross-axis interference—ideal for measuring both the direction and magnitude of Earth’s magnetic field.

Honeywell HMR3300 – Digital Compass for Precision Heading

The Honeywell HMR3300 is a digital compass solution engineered for precision heading applications. Utilizing Honeywell’s magnetoresistive sensor technology, it offers reliable, accurate performance in a compact, solid-state design.

Designed for seamless integration into customer systems, the HMR3300 supports a 5V logic-level serial data interface with ASCII command format. It includes a MEMS accelerometer to enable horizontal three-axis, tilt-compensated heading accuracy—performing reliably up to a ±60° tilt range.

Ideal for UAVs and other demanding applications, the HMR3300 delivers dependable magnetic sensing and is fully RoHS 3 compliant, making it a smart choice for modern, environmentally conscious designs.

Resources

Sort
White Paper
Title
Category
Date Added
Size
White Paper
25 Aug 2025
1.86 MB
White Paper
25 Aug 2025
0.76 MB
Title
Category
Date Added
Size
White Paper
25 Aug 2025
1.86 MB
White Paper
25 Aug 2025
0.76 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
22024068-002 ASSY,SENSOR,FINAL,3 AXIS,HMR3300 Buy Online
22028970-005 ASSY,FINAL,SIP,CALIBRATED, HMC6343S WITH Buy Online