×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

500 Series Thermal Switches

Overview
This family of switches is the basis for many applications, combining small size with robust electrical characteristics packaged for severe environments with flexible mountings.

One of the greatest strengths of this switch is the push-to-open contact design. This means that the force of the flat spring is providing consistent closing force compared to other designs which use the bimetal disc to maintain closure of contacts.

The available force for closing contacts using the disc is diminished as the snap-point is approached, increasing susceptibility to vibration and shock.

The 500 Series switches are manufactured in a controlled environment with temperature set points tested by a computer to assure accuracy and uniformity. The discs are 100 percent tested prior to assembly – no sample testing allowed.

• The 570 Series supports applications to 400°F upper ambient
• The 550 Series supports applications to 550°F upper ambient
• The devices meet or exceed all conditions of MIL-PRF-24236/1
• Higher temperatures are available as customs

Specifications

  • Key Benefits

    • Devices meet or exceed all conditions of MIL-PRF-24236/1
    • Higher temperatures are available as customs
    • The 550 Series supports applications to 550°F upper ambient
    • The 570 Series supports applications to 400°F upper ambient