Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

KSG7200 Air Data Attitude Heading and Reference System

Overview
The air data attitude heading reference system (ADAHRS) is a revolutionary, dual-channel system that combines attitude, altitude, airspeed, air temperature and heading information into a single box. Honeywell developed the dual-channel ADAHRS function with state of the art micro-electromechanical sensors (MEMS). This design provides the lowest size and weight solution with the highest reliability available in the business and general aviation and civil helicopter markets.

Additional features include:
  • Honeywell designed and produced pressure and aviation-grade MEMS sensors for maximum accuracy and reliability – no global positioning system augmentation required
  • Automated integrity monitor detects and eliminates incorrect attitude information, leading to improved safety and reduced pilot workload
  • System can re-initialize in flight
  • Reduced vertical separation minimum (RVSM)-compliant air data computer
  • Remote-mounted for improved performance and ease of installation
  • Automated aircraft alignment
  • ARINC 429 digital output
  • Airspeed gain scheduling of the flight control system
  • Redundant sensor set for altimetry and airspeed
  • Static source error correction (SSEC) for either altitude or airspeed

Specifications

  • Altitude

    • 55,000 ft. unpressurized
  • Temperature Range

    • -55 deg. C to +70 deg. C
  • Key Benefits

    • ARINC 429 digital output
    • Automated integrity monitor detects and eliminates incorrect attitude information, leading to improved safety and reduced pilot workload
    • Honeywell-designed and -produced pressure and aviation-grade MEMS sensors for maximum accuracy and reliability - no GPS augmentation required
    • Static Source Error Correction (SSEC) for either altitude or airspeed
    • System can re-initialize in flight
  • Cooling

    • No external cooling required
  • Width

    • 14.71 cm
    • 5.79 in
  • Weight

    • 2.59 kg
    • 5.70 lbs.
  • Length

    • 10.91 in.
    • 27.71 cm
  • Dimensions

    • 15.04 cm x 14.71 cm x 27.71 cm
    • 5.92 in. x 5.79 in. x 10.91 in.
  • Power

    • 15 to 34 VDC Watt
  • Environment

    • [A2F2]BBBSREWXXXXABA[BZ]ZKGMA3J33XXA
  • Output

    • ARINC 429 digital output
  • Mounting

    • Remote rack
  • Certification

    • TSO C3d, C4c, C6d, C106d
  • Altitude

    • 55,000 ft. unpressurized
  • Temperature Range

    • -55 deg. C to +70 deg. C
  • Key Benefits

    • ARINC 429 digital output
    • Automated integrity monitor detects and eliminates incorrect attitude information, leading to improved safety and reduced pilot workload
    • Honeywell-designed and -produced pressure and aviation-grade MEMS sensors for maximum accuracy and reliability - no GPS augmentation required
    • Static Source Error Correction (SSEC) for either altitude or airspeed
    • System can re-initialize in flight
  • Cooling

    • No external cooling required
  • Width

    • 14.71 cm
    • 5.79 in
  • Weight

    • 2.59 kg
    • 5.70 lbs.
  • Length

    • 10.91 in.
    • 27.71 cm
  • Dimensions

    • 15.04 cm x 14.71 cm x 27.71 cm
    • 5.92 in. x 5.79 in. x 10.91 in.
  • Power

    • 15 to 34 VDC Watt
  • Environment

    • [A2F2]BBBSREWXXXXABA[BZ]ZKGMA3J33XXA
  • Output

    • ARINC 429 digital output
  • Mounting

    • Remote rack
  • Certification

    • TSO C3d, C4c, C6d, C106d
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
050-03652-0000 KSG 7200 INSTALLATION KIT Buy Online
057-06060-1003 S/N TAG, KSG 7200 Buy Online
065-00188-1101 KSG 7200 ADAHRS F7X Buy Online
065-00188-5103 KSG 7200 ADAHRS Buy Online
065-00188-5104 KSG 7200 ADAHRS PARTS LIST (5104) Buy Online
071-00183-0000 KSG 7200 RACK ASSEMBLY Buy Online
071-00183-0001 KSG 7200 RACK ASSEMBLY F7X Buy Online
200-10304-0000 SIDE CHASSIS ASSEMBLY Buy Online
200-10318-0000 RATE GYRO Buy Online
205-30995-0001 KSG 7200 CPU/PS BOARD W/BOOT -5104 Buy Online
222-30183-0002 KSG 7200 APEX FIELD MAINT Buy Online
222-30306-0401 KSG 7200 SW SET -5104 DISK Buy Online
68008397-201 PRINTED BOARD ASSEMBLY - CLUSTER ANALOG, Buy Online
68008407-201 PRINTED BOARD ASSEMBLY - CLUSTER ANALOG Buy Online
68011399-201 PTD BD ASSY - CLUSTER ANALOG 5.8, ALTERE Buy Online