HG9900 Inertial Measurement Unit
The HG9900's three Ring Laser Gyroscopes (RLGs), three Quartz Accelerometers (QAs) and associated electronics are all environmentally sealed in rugged aluminum housing. In addition, it employs an internal environmental isolator system to filter unwanted sensor inputs commonly encountered in real world applications.
Honeywell designs, develops and manufactures all of the inertial sensors utilized in the HG9900 IMU. All of this culminates in the HG9900 providing industry leading inertial sensor performance while maintaining minimal SWAP parameters.
Specifications
Performance
Accel Bias In-Run Stability (mg 1σ)
- 0.025
Gyro sensor technology
- Ring Laser
Gyro Operating Range
- -40°/s to +71°/s
Gyro Bias Repeatability
- 0.0021 °∕hr 1σ
Gyro Bias In-Run Stability
- 0.0021 °∕hr 1σ
Gyro ARW
- 0.0021
Accelerometer Sensor Technology
- Quartz
Accel Bias Repeatability (mg 1σ)
- 0.0025
Power and Electrical
Supply Voltage
- 5, ±15 Vdc
Power Consumption (Typical)
- < 10 watts
Mechanical
Operating Temperature
- Thermal Operating Range -40°C to +71°C
Physical
Dimensions
- 140 x 163 x 136
Connectivity and Systems
Data Rate
- 300
Communication Protocols
- RS-422