Notice: Our website address will change on May 24, and all existing links will automatically redirect; the website will be unavailable Sunday from 2:00 a.m. to 2:00 p.m. EST.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

HG5700 Inertial Measurement Unit

Overview
The HG5700 is a gyrocompass-grade Inertial Measurement Unit (IMU)/ Inertial Navigation System (INS) designed to meet the needs of a broad range of guidance and control applications. The HG5700 is based off the successful navigation grade GG1320 gyro and HG1700 IMU that have been successfully deployed on a wide range of military and commercial aircraft and ground applications. Honeywell has manufactured and delivered over 500,000 GG1320 gyros worldwide and over 450,000 HG1700 IMUs.

The HG5700 is a product that bridges the performance gap between the HG1700 high performance tactical-grade IMU and the HG9900 high performance navigation-grade IMU. The HG5700 fulfills the need for better performance than the HG1700 at a smaller size and lower cost than the HG9900.

The HG5700’s three Ring Laser Gyroscopes (RLG), three vibrating beam accelerometers (VBA) and associated electronics are all environmentally sealed in rugged aluminum housing. The HG5700 also employs an external environmental ring isolator to filter unwanted sensor inputs commonly encountered in real world applications.
The HG5700 simplifies system integration by offering many configurable features – such as data rate output and flight control filtering. External heat sinks and cooling are not required by HG5700, facilitating greater flexibility in systems design and integration.

The IMU capabilities include up to 3600Hz output, inertial and flight control outputs, internal or external sync, and customizable filters and data output. The INS capabilities include initialization/ transfer align, north finding/ keeping, multiple aiding source input, flight control and navigation output, and is PVT, LOS, and UTC capable.

The HG5700 is designed and built at a Honeywell facility in the USA. It typically has an ECCN of 7A003.d.1 but can vary depending on model selected. It generally requires an export license.

Specifications

  • Accelerometer Sensor Technology

    • Quartz
  • Accelerometer Operating Range

    • 37 (up to 70)
  • Accel Bias Repeatability (mg 1σ)

    • 0.2
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.035
  • Gyro sensor technology

    • Ring Laser
  • Gyro Operating Range

    • 1074°/sec to 1620°/sec
  • Key Benefits

    • All inertial sensors utilized in our tactical IMUs are designed, developed, and manufactured by Honeywell
    • Drop-in replacement for the HG1700 IMU for enhanced performance
    • Industry standard RS-422 serial interface
    • RLG design is based on the highly successful navigation grade GG1320 technology
    • Units feature a wide range of factory configurable interface protocols including Synchronous Data Link Control (SDLC), Asynchronous serial (UART), and Gated Clock
  • Gyro Bias Repeatability

    • 0.05 °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 0.015 °∕hr 1σ
  • Gyro ARW

    • 0.008
  • Accel Velocity Random Walk (VRW)

    • 0.02
  • Weight

    • 1360 g
  • Dimensions

    • 102 H x 92 D (127 ring diameter)
  • Supply Voltage

    • +5V, +15V
  • Power Consumption

    • <10W Watt
  • Operating Temperature

    • -54°C to +85°C
  • Data Rate

    • 600 (flight control) and 100 (inertial), up to 3600
  • Communication Protocols

    • SDLC, ASYNC, UART, Gated Clock
  • Communication Ports

    • RS422 & discrete 5V logic
  • Accelerometer Sensor Technology

    • Quartz
  • Accelerometer Operating Range

    • 37 (up to 70)
  • Accel Bias Repeatability (mg 1σ)

    • 0.2
  • Accel Bias In-Run Stability (mg 1σ)

    • 0.035
  • Gyro sensor technology

    • Ring Laser
  • Gyro Operating Range

    • 1074°/sec to 1620°/sec
  • Key Benefits

    • All inertial sensors utilized in our tactical IMUs are designed, developed, and manufactured by Honeywell
    • Drop-in replacement for the HG1700 IMU for enhanced performance
    • Industry standard RS-422 serial interface
    • RLG design is based on the highly successful navigation grade GG1320 technology
    • Units feature a wide range of factory configurable interface protocols including Synchronous Data Link Control (SDLC), Asynchronous serial (UART), and Gated Clock
  • Gyro Bias Repeatability

    • 0.05 °∕hr 1σ
  • Gyro Bias In-Run Stability

    • 0.015 °∕hr 1σ
  • Gyro ARW

    • 0.008
  • Accel Velocity Random Walk (VRW)

    • 0.02
  • Weight

    • 1360 g
  • Dimensions

    • 102 H x 92 D (127 ring diameter)
  • Supply Voltage

    • +5V, +15V
  • Power Consumption

    • <10W Watt
  • Operating Temperature

    • -54°C to +85°C
  • Data Rate

    • 600 (flight control) and 100 (inertial), up to 3600
  • Communication Protocols

    • SDLC, ASYNC, UART, Gated Clock
  • Communication Ports

    • RS422 & discrete 5V logic

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.19 MB
Data Sheet
Title
Category
Date Added
Size
Data Sheet
12 Jun 2025
0.25 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
0.19 MB
Data Sheet
12 Jun 2025
0.25 MB
Product Number

Parts

_self

Filters

Part Number Description Compatible Platform Order Online
68905700-AA01 INERTIAL MEASUREMENT UNIT Buy Online
68905700-BA01 INERTIAL MEASUREMENT UNIT Buy Online
68905700-BA03 INERTIAL MEASUREMENT UNIT Buy Online
68905700-CA01 INERTIAL MEASUREMENT UNIT Buy Online