HG2801 Fiber Optic Gyro Inertial Measurement Unit
Its small-size, light-weight, high-bandwidth, low-noise, zero-maintenance configuration makes the HG2800 IMUs ideal for electro-optical (EO)/FLIR stabilization, camera/radar stabilization, pointing and positioning, mapping/inspection, autonomous underwater (AUV) and UAV navigation, odometer/DVL, and silent operation for acoustic-sensitive systems.
The HG2800 flexible power supply design simplifies system integration for a single +5V supply voltage or dual +15V, +5V supplies, while consuming less power than competing fiber optic gyro-based IMUs in the market.
As our first-ever Tactical FOG IMU, the HG2800 series fills an important void for commercial and government entities needing precision imaging, platform stabilization and low noise acoustically-sensitive navigation and stabilization solutions. The HG2800 is a dual-use non-ITAR restricted IMU designed specifically to meet both commercial/industrial and military needs.
Specifications
Weight
- 750 g
Dimensions
- 85 x 85 x 85
Accelerometer Sensor Technology
- MEMS
Accelerometer Operating Range
- 80
Accel Bias Repeatability (mg 1σ)
- <0.3
Accel Bias In-Run Stability (mg 1σ)
- 0.035
Gyro sensor technology
- FOG
Gyro Operating Range
- 1900°/sec
Gyro Bias In-Run Stability
- 0.05 °∕hr 1σ
Gyro Bias Repeatability
- <1 °∕hr 1σ
Key Benefits
- European Union (EU) Manufactured Tactical Grade FOG IMU
- Improved dynamic range and SF linearity
- Non-ITAR restricted
Gyro ARW
- 0.03
Communication Protocols
- SDLC
Communication Ports
- RS422, UART
Data Rate
- 200 (Guidance), 1200 (Control)
Operating Temperature
- -40°C to +71°C
Power Consumption
- <7 W Watt
Supply Voltage
- +10 to +30VDC supply, or dual +15VDC and +5VDC
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| 68902801-AA01 | INERTIAL MEASUREMENT UNIT | Buy Online |