HG1930 Inertial Measurement Unit
Specifications
Dimensions
Weight
- <0.35 Lbs (0.16 kg)
Volume
- 5 in3 (82 cm3 ) cubic centimetre
Performance Data
Accelerometer Operating Range
- Varies by configuration. Up to 85g in the X axes and 35g in the Y and Z axes.
Supply Voltage
- +5V voltage alternating current
Power Consumption (Typical)
- <3 watts
Operating Temperature
- -54°C to +85°C (Varies by configuration)
Gyro Operating Range
- Varies by configuration. Up to 7,200 deg/sec in the X axis and 1,440 deg/sec in the Y and Z axes.
Data Rate
- 100 Hz (Guidance) and 600 Hz (Control) – Other data rates available
Resources
SortBrochure
Data Sheet
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
HG1930AA93 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1930AB40 | INERTIAL MEASUERMENT UNIT | Buy Online | |
HG1930AB41 | INERTIAL MEASUERMENT UNIT | Buy Online | |
HG1930BA06 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1930BA27 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1930BA37 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1930BA71 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1930BA92 | INERTIAL MEASUERMENT UNIT | Buy Online | |
HG1930CA55 | INERTIAL MEASUREMENT UNIT | Buy Online |