HG1900 Inertial Measurement Unit
The HG1900 includes Micro-Electro-Mechanical Systems (MEMS) gyros and quartz resonating beam accelerometers. In addition, the HG1900 employs an internal environmental isolation system to attenuate unwanted inputs commonly encountered in real world applications.
Three different performance grades of the HG1900 are available as off-the-shelf items. The HG1900 offers many configurable features, such as data rate output and flight control filtering, to simplify system integration. Honeywell designs, develops and manufactures all of the inertial sensors utilized in the HG1900 IMU. The HG1900 has been successfully deployed by the U.S. DoD and international militaries on a wide range of weaponry, UAV, and platform stabilization applications as well as in commercial applications.
Specifications
Data Rate
- 100 Hz (Guidance) and 600 Hz (Control) – other rates available
Weight
- <1.1 lb (0.50 kg)
Volume
- 17 in3 (285 cm3 ) cubic centimetre
Supply Voltage
- +/-15V and +5V
Power Consumption (Typical)
- <3 Watts
Operating Temperature
- -54°C to +85°C (Varies by configuration)
Gyro Operating Range
- +/- 1,000 deg/sec
Key Benefits
- Industry standard RS-422 serial interface is offered on all IMUs.
- Solid-state electronics improve dependability and reliability throughout unit operational life
Parts
_self
Filters
| Part Number | Description | Compatible Platform | Order Online |
|---|---|---|---|
| HG1900AA50 | INERTIAL MEASUREMENT UNIT | Buy Online | |
| HG1900BA50 | INERTIAL MEASUREMENT UNIT | Buy Online | |
| HG1900BA53 | INERTIAL MEASUREMENT UNIT | Buy Online | |
| HG1900CA50 | INERTIAL MEASUREMENT UNIT | Buy Online |