HG1700 Inertial Measurement Unit
Specifications
Key Differentiators
Features & Benefits
- Industry standard RS-422 serial interface
- Over a decade of proven performance in a wide range of military and commercial applications - Weaponry - Ground survey - UAVs - Mobile mapping - Stabilized platforms
- Radiation hardened variants are available
- Units feature a wide range of factory configurable interface protocols including Synchronous Data Link Control (SDLC), Asynchronous serial, and Gated clock
Dimensions
Weight
- HG1700 SG <1.5 lbs (0.7 kg)
- HG1700AG <2 lbs (0.9 kg)
Volume
- HG1700 AG 541 cm3 cubic centimetre
- HG1700 SG 443 cm3 cubic centimetre
Height
- HG1700 AG 2.865 in (7.25 cm)
- HG1700 SG 2.262 in (5.75 cm)
Performance Data
Accelerometer Operating Range
- Varies by configuration from +/- 12 g to +/- 70 g
Supply Voltage
- +15V (.25 amps) +5V (.15 amps) voltage alternating current
Power Consumption (Typical)
- <5 watts
Operating Temperature
- -54°C to +85°C
Gyro Operating Range
- Varies by configuration from +/- 358 deg/sec to +/- 1620 deg/sec
Data Rate
- 100 Hz (Guidance) and 600 Hz (Control)
- Other data rates available
Parts
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
68905700-BA03 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG114 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG116 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG117 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG120 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG121 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG124 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG125 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG27 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG58 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG62 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG75 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG90 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG95 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700AG98 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG112 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG113 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG122 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG20 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG24 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG58 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG63 | INERTIAL MEASUREMENT UNIT | Buy Online | |
HG1700SG90 | INERTIAL MEASUREMENT UNIT | Buy Online |