Q-Flex QA-2000 Single Axis Quartz Accelerometer
As with the entire Q-Flex family of accelerometers, the QA-2000 features a patented Q-Flex etched-quartz-flexure seismic system and its amorphous quartz proof-mass structure provides excellent bias, scale factor and axis alignment stability.
The integral electronics develops an acceleration-proportional output current, providing both static and dynamic acceleration measurement. By use of customer supplied output load resistor, appropriately scaled for the acceleration range of the application, the output current can be converted into voltage.
The QA-2000 has three performance grades to best meet customers’ performance requirements.
Key Honeywell Advantages
- Excellent turn-on repeatability performance
- Environmentally rugged
- Analog output
- Field-adjustable range
- Three fastener precision mounting flange
- Internal temperature sensor for thermal compensation
- Dual built-in self-test
Compatible Platform
Specifications
Key Differentiators
Certifications
- ISO-9001
Dimensions
Weight
- 71 ±4 grams
Dimensions
- 0.585 in. Max Height (bottom to mounting surface)
- 585 in. Max Height (bottom to mounting surface)
- Ø1.005 in. Max Diameter (below mounting surface)
Performance Data
Applications
- Commercial aircraft strap-down inertial navigation systems
- Military aircraft strap-down inertial navigation systems
Vibration Peak Sine
- 15 g @ 20-2000 Hz
Vibration
- 25 g @ 30-500 Hz
Thermal Modeling
- Yes
Temperature Sensitivity
- <180 ppm/°C
- <30 μg/°C
Shock
- 250 g (QA2000-010)
- 250 g (QA2000-020)
- 250 g (QA2000-030)
Scale Factor - One-year Composite Repeatability
- <310 ppm (QA2000-030)
- <500 ppm (QA2000-020)
- <600 ppm (QA2000-010)
Scale Factor
- 1.20 to 1.46 mA/g
Resolution/Threshold
- <1 µg
Quiescent Power
- <480 mW @ ±15 VDC (QA2000-010)
- <480 mW @ ±15 VDC (QA2000-020)
- <480 mW @ ±15 VDC (QA2000-030)
Quiescent Current per Supply
- <16 mA
Output
- Analog
Operating Temperature
- -55°C to +95°C
Models
- QA2000-010
- QA2000-020
- QA2000-030
Intrinsic Noise
- <7 µg-rms (0-10 Hz)
- <70 µg-rms (10-500 Hz)
Input Voltage
- ±13 to ±18 VDC voltage alternating current
Input Range
- ±60 g
Electrical Interface
- +10 VDC Output
- -10 VDC Output
- Current Self Test
- Power / Signal Ground
- Temp Sensor
- Voltage Self Test
Case Material
- 300 Series Stainless Steel
Bias -One-year Composite Repeatability
- <160 µg (QA2000-010)
- <550 µg (QA2000-030)
Bias
- <4 mg (All models)
Bandwidth
- <2300 Hz
Axis Misalignment - One-year Composite Repeatability
- <100 µrad
Axis Misalignment
- <2000 µrad
Parts
_self
Filters
Part Number | Description | Compatible Aircraft | Order Online |
---|---|---|---|
979-2000-013 | ACCLRM MODEL QA2000 | Buy Online |